Slika linije Performance Surge Protector Models PM6 -FR, -GR PM6U / PMH63VT -FR, -GR, -IT

Performance Surge Protector Models PM6 -FR, -GR PM6U / PMH63VT -FR, -GR, -IT Ovaj dokument je aktuelan, ali može da navodi zastarele proizvode.

This document provides safety guidelines and installation instructions for Performance Surge Protector models PM6-FR, PM6-GR, PM6U, and PMH63VT series. It covers proper connection procedures, circuit breaker operation, surge protection indicators, ground verification, USB charging capabilities, and cord management features. The document includes technical specifications such as nominal input voltage of 250V, frequency of 50Hz, maximum line current of 10A per phase, and joule rating of 1836 Joules. It also details the Equipment Protection Policy and warranty information for customers in European Union member states, Norway, Switzerland, Iceland, and Liechtenstein. Note: AI-generated document summary. Please check the original document for detailed information.

Datum: 25 сеп 2017 | Tip: Uputstvo za korisnike
Jezici: грчки, енглески, италијански, мађарски, немачки, португалски, пољски, румунски, руски, турски, фински, француски, холандски, чешки, шведски, шпански | Verzija: V3
Oznake dokumenata: 990-9628C

Datoteke

Ime datoteke
AHUG-9KJ8NW_R3_EL.pdf