Acti 9- IHP DCF SMART Programmable Digital Time Switch-Operating instructions (EN)
This document provides essential information for the IHP DCF SMART programmable timer with weekly program that controls lighting, air conditioning, and flushing systems. It includes critical safety warnings regarding electrical installation requirements, mounting and wiring instructions, operating elements description, and technical specifications including operating voltage of AC 230 V at 50 or 60 Hz, switching capacity, and protection ratings. The timer features radio-controlled time synchronization capability with DCF77 antenna and can be programmed either on the device or via LTS Software kit with memory stick.
Note: AI-generated document summary. Please check the original document for detailed information.