Naši brendovi

Impact-Company-Logo-English Black-01-177x54

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.
Image of The Reality of Replacing Diesel Generators with Natural Gas, Energy Storage, Fuel Cells & Other Options

The Reality of Replacing Diesel Generators with Natural Gas, Energy Storage, Fuel Cells & Other Options

Diesel generators have long been the power backup for critical applications. However, with emerging environmental concerns, data center operators are looking to replace them with more sustainable options. In this paper, we assess many alternative technologies and narrow down our comprehensive evaluation to three technologies: natural gas generators, lithium-ion battery energy storage systems, and proton exchange membrane (PEM) fuel cells. These technologies are evaluated on their environmental impacts, cost, and other relevant criteria. Our analysis concludes that there is no obvious choice for a direct replacement of diesel generators for a long runtime backup-only application. The most practical alternatives today are using either natural gas generators or sustainable diesel fuel options. Lithium-ion batteries are not well-suited for 24-hour backup. While PEM fuel cells are the main contender from an emissions’ standpoint, this technology requires further cost reduction in CAPEX and fuel cost to become economically feasible.

Datum: 09 јун 2022 | Tip: Bele strane
Jezici: Engleski | Verzija: V2
Oznake dokumenata: SPD_WP14_EN

Datoteke

Ime datoteke
WP14_V2_EN.pdf

Potrebna vam je pomoć?

Počnite ovde!

Pronađite odgovore odmah. Sami potražite rešenje ili se povežite sa nekim od naših stručnjaka.

Obratite se podršci

Obratite se našem timu za korisničku podršku da biste dobili više informacija, tehničku podršku, pomoć oko žalbi i još mnogo toga.

Gde kupiti?

Lako pronađite najbližeg partnera kompanije Schneider Electric na svojoj lokaciji.

 Otvara u novom prozoru

Pretražite FAQ

Pronađite potrebne odgovore tako što ćete pregledati često postavljana pitanja (FAQ) koja se odnose na teme.

 Otvara u novom prozoru

Kontaktirajte naš sektor prodaje

Pokrenite upit na internetu u odeljenju prodaje i stručnjak će stupiti u kontakt sa vama.