Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Izaberite svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais

Back-UPS CS

Best Value Battery Backup & Protection for Business Computers

Obaveštenje o prekidu prodaje

Deo Back-UPS

The re-invention of the most relied upon desktop UPS in history: the Back-UPS!

Slika proizvoda APC Brand Schneider Electric
Back-UPS CS
  • Karakteristike

    The Back-UPS CS offers our best value for protecting your business and office computer systems. It provides battery backup power that allows you to work through short and medium length power outages. It also safeguards your equipment from damaging surges and spikes that travel along your utility and phone lines. Award-winning shutdown software automatically powers down your computer system in the event of an extended power outage. Additional features like audible alarms, LED status indicators, user replaceable battery, push-button circuit breakers and transformer-block spaced outlets make the Back-UPS CS the perfect unit to protect your business' productivity from the constant threat of power outages and lost data.

    Prednosti

    AvailabilityResettable circuit breakers - Enables a quick recovery from overload events.Automatic restart of loads after UPS shutdown - Automatically starts up the connected equipment upon the return of utility power.Hot-swappable batteries - Ensures clean, uninterrupted power to protected equipment while batteries are being replacedCold-start capable - Provides temporary battery power when the utility power is out.ConvenienceLED status indicators - Quickly understand unit and power status with visual indicators.Battery replacement without tools - Enables fast battery replacement, lowering Mean Time to Repair (MTTR).Automatic self-test - Periodic battery self-test ensures early detection of a battery that needs to be replaced.Transformer-block spaced outlets - Protect equipment with input transformer blocks without blocking access to other receptacles.Audible alarms - Provides notification of changing utility power and UPS power conditionsProtectionBattery-protected and surge-only outlets - Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipmentPower conditioning - Protects connected loads from surges, spikes, lightning, and other power disturbances.SafetySafety-agency approved - Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Kontaktirajte nas

Pronađite dodatne informacije o proizvodima ili zatražite tehničku podršku

FAQ

Pronađite odgovore ili ih podelite sa drugima u našoj bazi često postavljanih pitanja - FAQ