Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

 

Gutor SDC

Highly customizable DC output UPS systems

Obaveštenje o prekidu prodaje

Industrial thyristor rectifier with broad application areas

Gutor SDC
      •  
         
         

        Technical information

         

         
         
        Type Gutor SDC Rectifier / Battery Charger
        Ratings 24-220 V(Higher ratings upon request) 25-1200 A(Higher ratings upon request)
        Operating temperature - 10 to +40 °C (max. 55 °C on request)
        Allowable air humidity < 95 % (non condensing)
        Noise level 55 – 65 dBA (depending on rating)
        Communication protocols Modbus RTU, Webpage (HTTP), Modbus TCP, IEC 61850 (others on request)
        Input
        Rectifier 6-pulse thyristor bridge (12-pulse on request)
        Voltage 3 x 380 / 400 / 415V (other voltages on request)
        Voltage tolerance +/- 2%
        Output
        Voltage 24 / 48 / 110 / 125 / 220 VDC
        DC current tolerance +/- 2 %
        Efficiency up to 94% depending on type
        DC overcurrent capability 150 – 200% for 2s

        > Contact Partners
        > Contact Sales
        > Contact Sales Nuclear

    Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.