Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Slika proizvoda 03002 Schneider Electric

Prikaži sve Prisma

Prisma - 03002

Funkcionalne jedinice

Slika proizvoda 03002 Schneider Electric
Prikaži sve Prisma
Prisma - 03002
Funkcionalne jedinice

Š600 podesiva instalaciona šina Prisma G

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma G
    tip proizvoda ili komponente
    Šina
    pribor / posebna kategorija
    Instalacioni pribor
    tip šine
    Modularna
    Podesiva
    instalirani uređaji
    TeSys : fixed GV3
    TeSys : fixed GV2L
    TeSys : fixed GV2P
    Compact : fixed NG160 with earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    opis polova
    9 x 3P : fixed : GV2L
    9 x 3P : fixed : GV2P
    1 x 3P : fixed : NG160
    1 x 3P : fixed : NG160 NA
    7 x 3P : fixed : GV3
    1 x 4P : fixed : NG160
    1 x 4P : fixed : NG160 NA
    1 x 3P or 4P : fixed : NSXm vertical installation
    Dopunske informacije
    opis instalacije
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    broj vertikalnih modula (50 mm)
    3 module(s) : GV2L , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2L , direct in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2P , direct in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2P , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV3 , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : GV3 , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 NA without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm without earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    5 module(s) : NG160 with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , direct in 600 mm Wide wall-mounted enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide floor-standing enclosure
    7 module(s) : NSXm with earth leakage protection , connection block in 600 mm Wide wall-mounted enclosure
    9 mm redovi
    48
    količina po setu
    Set od 1
    širina
    600 mm
    masa proizvoda
    0.34 kg
    boja
    Siva
    materijal
    Metal
    Okruženje
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Енглески
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    ADJUSTABLE MODULAR DEVICE RAIL (Verzija 1.0)
    Datum 12.8.13.
    Veličina 515.8 KB
    Datum 12.8.13.
    Veličina 332 KB
    ADJUSTABLE MODULAR DEVICE RAIL (Verzija 1.0)
    Datum 12.8.13.
    Veličina 249.1 KB
    Datum 12.8.13.
    Veličina 342.9 KB
    CAD files for 03002: Adjustable modular device rail (Verzija 1.0)
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 8.2.19.
    Veličina 0
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 8.2.19.
    Veličina 0
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.