Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma G
    tip proizvoda ili komponente
    Šina
    pribor / posebna kategorija
    Instalacioni pribor
    tip šine
    Modularna
    instalirani uređaji
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    Multi 9 : fixed modular device <= 40 A
    Acti 9 : fixed modular device <= 40 A
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 with earth leakage protection
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    opis polova
    12 x 2P : fixed : NG125
    6 x 2P : fixed : NG125
    8 x 3P : fixed : NG125
    4 x 3P : fixed : NG125
    6 x 4P : fixed : NG125
    3 x 4P : fixed : NG125
    24 x 1P : fixed : iC120
    4 x 3P : fixed : INS40 vertical installation
    4 x 3P : fixed : INS63 vertical installation
    4 x 3P : fixed : INS100 vertical installation
    4 x 3P : fixed : INS125 vertical installation
    4 x 3P : fixed : INS160 vertical installation
    6 x 4P : fixed : iC120
    3 x 4P : fixed : iC120
    4 x 4P : fixed : INS40 vertical installation
    4 x 4P : fixed : INS63 vertical installation
    4 x 4P : fixed : INS100 vertical installation
    4 x 4P : fixed : INS125 vertical installation
    4 x 4P : fixed : INS160 vertical installation
    12 x 2P : fixed : iC120
    8 x 3P : fixed : iC120
    5 x 2P : fixed : iC120
    3 x 3P : fixed : iC120
    Dopunske informacije
    opis kućišta/ormana
    Floor-standing enclosure - width 850 mm
    broj vertikalnih modula (50 mm)
    5 module(s) : iC120 without earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS100 , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : INS100 , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS125 , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : INS125 , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS160 , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : INS160 , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS40 , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : INS63 , direct in 850 mm Wide floor-standing enclosure
    3 module(s) : modular device <= 40 A , direct in 850 mm Wide floor-standing enclosure
    4 module(s) : modular device , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : NG125 without earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : iC120 with earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    5 module(s) : NG125 with earth leakage protection , direct in 850 mm Wide floor-standing enclosure
    9 mm redovi
    72
    količina po setu
    Set od 1
    visina
    35 mm
    širina
    662 mm
    dubina
    15 mm
    masa proizvoda
    0.3 kg
    boja
    Siva
    debljina
    1.5 mm
    Okruženje
    standardi
    IEC 61439-2
    IEC 61439-1
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Енглески
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Modular device rail, L = 750 mm (Verzija 1.0)
    Datum 6.3.19.
    Veličina 86.6 KB
    Modular device rail, L = 750 mm (Verzija 1.0)
    Datum 14.5.14.
    Veličina 37.9 KB
    Datum 14.5.14.
    Veličina 264.8 KB
    Modular device rail, L = 750 mm (Verzija 1.0)
    Datum 14.5.14.
    Veličina 42.9 KB
    Datum 14.5.14.
    Veličina 232.3 KB
    MODULAR DEVICE RAIL W750 (Verzija 1.0)
    Datum 10.9.13.
    Veličina 328.2 KB
    Datum 10.9.13.
    Veličina 480.2 KB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 8.3.19.
    Veličina 0
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 8.3.19.
    Veličina 0
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.