Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Slika proizvoda 03010 Schneider Electric

Prikaži sve Prisma

Prisma - 03010

Funkcionalne jedinice

Slika proizvoda 03010 Schneider Electric
Prikaži sve Prisma
Prisma - 03010
Funkcionalne jedinice

Š300 instalaciona šina Prisma G

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma G
    tip proizvoda ili komponente
    Šina
    pribor / posebna kategorija
    Instalacioni pribor
    tip šine
    Modularna
    instalirani uređaji
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    TeSys : fixed GV2LE
    TeSys : fixed GV2ME
    TeSys : fixed GV2RTn
    Multi 9 : fixed modular device <= 40 A
    Acti 9 : fixed modular device <= 40 A
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 NA - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    opis polova
    1 x 3P : fixed : NG125
    1 x 3P : fixed : NG125 NA
    1 x 3P : fixed : C120
    1 x 4P : fixed : NG125
    1 x 4P : fixed : NG125 NA
    1 x 4P : fixed : C120
    1 x 3P : fixed : INS40 vertical installation
    1 x 3P : fixed : INS63 vertical installation
    1 x 3P : fixed : INS100 vertical installation
    1 x 3P : fixed : INS125 vertical installation
    1 x 3P : fixed : INS160 vertical installation
    1 x 3P : fixed : iC120
    1 x 4P : fixed : INS40 vertical installation
    1 x 4P : fixed : INS63 vertical installation
    1 x 4P : fixed : INS100 vertical installation
    1 x 4P : fixed : INS125 vertical installation
    1 x 4P : fixed : INS160 vertical installation
    1 x 4P : fixed : iC120
    4 x 3P : fixed : GV2LE
    4 x 3P : fixed : GV2ME
    4 x 3P : fixed : GV2RTn
    Dopunske informacije
    opis instalacije
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    broj vertikalnih modula (50 mm)
    4 module(s) : C120 without earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : C120 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2LE , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2LE , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2ME , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2ME , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2RTn , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2RTn , direct in 300 mm Wide wall-mounted duct
    4 module(s) : iC120 without earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : iC120 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS100 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS100 , direct in 300 mm Wide wall-mounted duct
    5 module(s) : INS100 , direct in 300 mm Wide floor-standing duct
    5 module(s) : INS100 , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS125 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS125 , direct in 300 mm Wide wall-mounted duct
    5 module(s) : INS125 , direct in 300 mm Wide floor-standing duct
    5 module(s) : INS125 , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS160 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS160 , direct in 300 mm Wide wall-mounted duct
    5 module(s) : INS160 , direct in 300 mm Wide floor-standing duct
    5 module(s) : INS160 , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS40 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS40 , direct in 300 mm Wide wall-mounted duct
    4 module(s) : INS63 , direct in 300 mm Wide floor-standing duct
    4 module(s) : INS63 , direct in 300 mm Wide wall-mounted duct
    3 module(s) : modular device <= 40 A , direct in 300 mm Wide floor-standing duct
    3 module(s) : modular device <= 40 A , direct in 300 mm Wide wall-mounted duct
    4 module(s) : modular device , direct in 300 mm Wide floor-standing duct
    4 module(s) : modular device , direct in 300 mm Wide wall-mounted duct
    4 module(s) : NG125 without earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : NG125 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    4 module(s) : NG125 NA , direct in 300 mm Wide floor-standing duct
    4 module(s) : NG125 NA , direct in 300 mm Wide wall-mounted duct
    4 module(s) : C120 with earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : C120 with earth leakage protection , direct in 300 mm Wide wall-mounted duct
    4 module(s) : iC120 with earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : iC120 with earth leakage protection , direct in 300 mm Wide wall-mounted duct
    4 module(s) : NG125 with earth leakage protection , direct in 300 mm Wide floor-standing duct
    4 module(s) : NG125 with earth leakage protection , direct in 300 mm Wide wall-mounted duct
    9 mm redovi
    20
    količina po setu
    Set od 1
    visina
    93.5 mm
    širina
    300 mm
    dubina
    50 mm
    masa proizvoda
    0.14 kg
    boja
    Siva
    materijal
    Metal
    Okruženje
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Енглески
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    MODULAR DEVICE RAIL W250 (Verzija 1.0)
    Datum 12.8.13.
    Veličina 446.3 KB
    Datum 12.8.13.
    Veličina 342.5 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    Système G adapter W250/500 (Verzija 00)
    Datum 26.5.18.
    Veličina 703.4 KB
    System G adaptater W250 (Verzija 00)
    Datum 15.2.19.
    Veličina 686.4 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 8.2.19.
    Veličina 0
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 8.2.19.
    Veličina 0
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.