Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

instalaciona šina za modularne uređaje - horizontalna - Prisma G - Š300

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma G
    tip proizvoda ili komponente
    Šina
    pribor / posebna kategorija
    Instalacioni pribor
    tip šine
    Modularna
    Podesiva
    instalirani uređaji
    TeSys : fixed GV3
    Altistart : ATS01N103/106FT
    TeSys : fixed GV2L
    TeSys : fixed GV2P
    Compact : fixed NG160 without earth leakage protection - control: toggle
    TeSys : fixed GV2 + D or K contactors <= 40 A - horizontal installation
    TeSys : fixed TeSys U - horizontal installation
    TeSys : fixed GV3Pxx1 + LC1D40 to D65 - horizontal installation
    TeSys : fixed D or K contactors <= 40 A - horizontal installation
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Compact : fiksno NSXm bez zemljospojna zaštita - kontrola: ručica - vertikalno instalacija
    Compact : fiksno NSXm sa zemljospojna zaštita - kontrola: ručica - vertikalno instalacija
    opis polova
    1 x 3P : fixed : NG160
    1 x 3P : fixed : NG160 NA
    1 x 4P : fixed : NG160
    1 x 4P : fixed : NG160 NA
    4 x 3P : fixed : GV2L
    4 x 3P : fixed : GV2P
    3 x 3P : fixed : GV3
    4 x 3P : fixed : GV2 + D or K contactors <= 40 A horizontal installation
    3 x 3P : fixed : GV3Pxx1 + LC1D40 to D65 horizontal installation
    4 x 3P : fixed : TeSys U horizontal installation
    4 x 4P : fixed : D or K contactors <= 40 A horizontal installation
    1 x 3P ili 4P : fiksno : NSXm vertikalno instalacija
    Dopunske informacije
    opis kućišta/ormana
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    broj vertikalnih modula (50 mm)
    4 module(s) : ATS01N103/106FT in 300 mm Wide floor-standing duct
    4 module(s) : ATS01N103/106FT in 300 mm Wide wall-mounted duct
    3 module(s) : D or K contactors <= 40 A , direct in 300 mm Wide floor-standing duct
    3 module(s) : D or K contactors <= 40 A , direct in 300 mm Wide wall-mounted duct
    5 module(s) : GV2 + D or K contactors <= 40 A , direct in 300 mm Wide floor-standing duct
    5 module(s) : GV2 + D or K contactors <= 40 A , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2L , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2L , direct in 300 mm Wide wall-mounted duct
    3 module(s) : GV2P , direct in 300 mm Wide floor-standing duct
    3 module(s) : GV2P , direct in 300 mm Wide wall-mounted duct
    5 module(s) : GV3 , direct in 300 mm Wide floor-standing duct
    5 module(s) : GV3 , direct in 300 mm Wide wall-mounted duct
    7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 300 mm Wide floor-standing duct
    7 module(s) : GV3Pxx1 + LC1D40 to D65 , direct in 300 mm Wide wall-mounted duct
    5 module(s) : NG160 without earth leakage protection , direct in 300 mm Wide floor-standing duct
    5 module(s) : NG160 without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    5 module(s) : NG160 NA without earth leakage protection , direct in 300 mm Wide floor-standing duct
    5 module(s) : NG160 NA without earth leakage protection , direct in 300 mm Wide wall-mounted duct
    7 modul(i) : NSXm bez zemljospojna zaštita , direktno u 300 mm Wide slobodnostojeće kablovsko polje
    7 modul(i) : NSXm bez zemljospojna zaštita , direktno u 300 mm Wide nadzidno kablovsko polje
    7 modul(i) : NSXm bez zemljospojna zaštita , blok za povezivanje u 300 mm Wide slobodnostojeće kablovsko polje
    7 modul(i) : NSXm bez zemljospojna zaštita , blok za povezivanje u 300 mm Wide nadzidno kablovsko polje
    5 module(s) : TeSys U , direct in 300 mm Wide floor-standing duct
    5 module(s) : TeSys U , direct in 300 mm Wide wall-mounted duct
    4 module(s) : TeSys U , direct in 300 mm Wide floor-standing duct
    4 module(s) : TeSys U , direct in 300 mm Wide wall-mounted duct
    7 modul(i) : NSXm sa zemljospojna zaštita , direktno u 300 mm Wide slobodnostojeće kablovsko polje
    7 modul(i) : NSXm sa zemljospojna zaštita , direktno u 300 mm Wide nadzidno kablovsko polje
    7 modul(i) : NSXm sa zemljospojna zaštita , blok za povezivanje u 300 mm Wide slobodnostojeće kablovsko polje
    7 modul(i) : NSXm sa zemljospojna zaštita , blok za povezivanje u 300 mm Wide nadzidno kablovsko polje
    9 mm redovi
    20
    količina po setu
    Set od 1
    širina
    300 mm
    masa proizvoda
    0.18 kg
    boja
    Siva
    materijal
    Metal
    Okruženje
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Енглески
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Adjustable modular device rail, L = 250 mm (Verzija 1.0)
    ADJUSTABLE MOD.DEV.RAIL W250 (Verzija 1.0)
    Datum 12.8.13.
    Veličina 282.6 KB
    Datum 12.8.13.
    Veličina 204.3 KB
    ADJUSTABLE MOD.DEV.RAIL W250 (Verzija 1.0)
    Datum 12.8.13.
    Veličina 801.4 KB
    Datum 12.8.13.
    Veličina 417 KB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.