Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Slika proizvoda 03031 Schneider Electric

Prikaži sve Prisma

Prisma - 03031

Funkcionalne jedinice

Slika proizvoda 03031 Schneider Electric
Prikaži sve Prisma
Prisma - 03031
Funkcionalne jedinice

montažna ploča NSX/CVS/Vigi 250 horizontalne ugradnje, fiksni, zakretna ručica

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma G
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    opis polova
    1 x 3P : fixed : NSX100...160 horizontal installation
    1 x 4P : fixed : NSX100...160 horizontal installation
    1 x 3P : fixed : NSX250 horizontal installation
    1 x 4P : fixed : NSX250 horizontal installation
    1 x 4P : fixed : CVS100...160 horizontal installation
    1 x 3P : fixed : CVS100...160 horizontal installation
    1 x 4P : fixed : CVS250 horizontal installation
    1 x 3P : fixed : CVS250 horizontal installation
    Dopunske informacije
    opis instalacije
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    broj vertikalnih modula (50 mm)
    5 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    uslovi upotrebe
    Need additional plate (2M high) when installation of device is in horizontal
    visina
    150 mm
    masa proizvoda
    1.08 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Енглески
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.HZ.FIXED NS250 ROT. (Verzija 1.0)
    Datum 31.7.13.
    Veličina 143.9 KB
    Datum 31.7.13.
    Veličina 481.4 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.pl. Hz. fixed NS250 rot. (Verzija 00)
    Datum 25.5.18.
    Veličina 4.6 MB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.