Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

montažna ploča NSX/CVS/INS 250 vertikalne ugradnje, fiksna zakretna ručica

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    Prisma G
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    opis polova
    1 x 3P : fixed : NSX100...160 vertical installation
    1 x 3P : fixed : NSX250 vertical installation
    1 x 3P : fixed : CVS100...160 vertical installation
    1 x 3P : fixed : CVS250 vertical installation
    1 x 4P : fixed : NSX100...160 vertical installation
    1 x 4P : fixed : NSX250 vertical installation
    1 x 4P : fixed : CVS100...160 vertical installation
    1 x 4P : fixed : CVS250 vertical installation
    1 x 3P : plug-in : NSX100...160 vertical installation
    1 x 3P : plug-in : NSX250 vertical installation
    1 x 4P : plug-in : NSX250 vertical installation
    1 x 4P : plug-in : NSX100...160 vertical installation
    Dopunske informacije
    opis kućišta/ormana
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 400 mm, depth 400 mm
    broj vertikalnih modula (50 mm)
    9 modul(i) : CVS100...160 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    9 modul(i) : CVS100...160 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    9 modul(i) : CVS250 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    9 modul(i) : CVS250 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    9 modul(i) : NSX100...160 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    9 modul(i) : NSX100...160 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    9 module(s) : NSX100...160 without earth leakage protection , front connection in 400 mm Wide cubicle
    9 modul(i) : NSX250 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    9 modul(i) : NSX250 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    9 module(s) : NSX250 without earth leakage protection , front connection in 400 mm Wide cubicle
    uslovi upotrebe
    Potrebna dodatna pločica (1M high) when installation of device is in vertikalno
    visina
    300 mm
    masa proizvoda
    0.5 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Mounting plate for vertical fixed NSX250, with rotary handle, in duct W = 250 mm (Verzija 1.0)
    M.PL.V.FIX.NS-INS250 ROT.W250 (Verzija 1.0)
    Datum 8.8.13.
    Veličina 192 KB
    Datum 8.8.13.
    Veličina 360.4 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.plate V. fix. NS-INS250 rot. W250 (Verzija 00)
    Datum 26.5.18.
    Veličina 4.2 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.