Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

montažna ploča NSX/CVS/Vigi/INS 630 vertikalne ugradnje, fiksni, ručica

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma G
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Easypact : fixed CVS400 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS630 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed INS320...400 - control: direct front rotary handle - vertical installation
    Compact : fixed INS500...630 - control: direct front rotary handle - vertical installation
    Compact : fixed INV320...400 - control: direct front rotary handle - vertical installation
    Compact : fixed INV500...630 - control: direct front rotary handle - vertical installation
    Compact : fixed NSX400 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS400 with earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS630 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX400 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX630 with earth leakage protection - control: toggle - vertical installation
    opis polova
    1 x 3P : fixed : NSX400 vertical installation
    1 x 3P : fixed : NSX630 vertical installation
    1 x 3P : fixed : CVS400 vertical installation
    1 x 3P : fixed : CVS630 vertical installation
    1 x 3P : fixed : INS320...400 vertical installation
    1 x 3P : fixed : INS500...630 vertical installation
    1 x 3P : fixed : INV320...400 vertical installation
    1 x 3P : fixed : INV500...630 vertical installation
    1 x 4P : fixed : NSX400 vertical installation
    1 x 4P : fixed : NSX630 vertical installation
    1 x 4P : fixed : CVS400 vertical installation
    1 x 4P : fixed : CVS630 vertical installation
    1 x 4P : fixed : INS320...400 vertical installation
    1 x 4P : fixed : INS500...630 vertical installation
    1 x 4P : fixed : INV320...400 vertical installation
    1 x 4P : fixed : INV500...630 vertical installation
    Dopunske informacije
    opis kućišta/ormana
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    broj vertikalnih modula (50 mm)
    12 modul(i) : CVS400 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : CVS400 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : CVS630 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : CVS630 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    10 modul(i) : INS320...400, direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    10 modul(i) : INS320...400, direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : INS500...630, direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : INS500...630, direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    10 modul(i) : INV320...400, direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    10 modul(i) : INV320...400, direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : INV500...630, direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : INV500...630, direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : NSX400 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : NSX400 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : NSX630 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    12 modul(i) : NSX630 bez zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    13 modul(i) : CVS400 sa zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    13 modul(i) : CVS400 sa zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    13 modul(i) : CVS630 sa zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    13 modul(i) : CVS630 sa zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    14 modul(i) : NSX400 sa zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    14 modul(i) : NSX400 sa zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    14 modul(i) : NSX630 sa zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide slobodnostojeće kablovsko polje (cable coming from gornji ili donji of enclosure)
    14 modul(i) : NSX630 sa zemljospojna zaštita , direktno sa dugim poklopcem priključaka u 300 mm Wide nadzidno kablovsko polje (cable coming from gornji ili donji of enclosure)
    uslovi upotrebe
    Potrebna dodatna pločica (1M high) when installation of device is in vertikalno
    visina
    350 mm
    masa proizvoda
    0.78 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Mounting plate for vertical fixed NSX-INS-INV630 with toggle, in duct W = 250 mm (Verzija 1.0)
    M.PL.V.FIX.NS-INS630 TOG.W250 (Verzija 1.0)
    Datum 30.7.13.
    Veličina 155.3 KB
    Datum 30.7.13.
    Veličina 379 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.plate V. fix. NS-INS630 tog. W250 (Verzija 00)
    Datum 26.5.18.
    Veličina 2.5 MB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.