Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Slika proizvoda 03081 Schneider Electric

Prikaži sve Prisma

Prisma - 03081

Funkcionalne jedinice

Slika proizvoda 03081 Schneider Electric
Prikaži sve Prisma
Prisma - 03081
Funkcionalne jedinice

montažna ploča NSX/CVS 630 v. fiksna zakretna ručica

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma G
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle - vertical installation
    opis polova
    1 x 3P : fixed : NSX400 vertical installation
    1 x 3P : fixed : NSX630 vertical installation
    1 x 3P : fixed : CVS400 vertical installation
    1 x 3P : fixed : CVS630 vertical installation
    1 x 4P : fixed : NSX400 vertical installation
    1 x 4P : fixed : NSX630 vertical installation
    1 x 4P : fixed : CVS400 vertical installation
    1 x 4P : fixed : CVS630 vertical installation
    Dopunske informacije
    opis instalacije
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    broj vertikalnih modula (50 mm)
    12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : CVS630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX400 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide floor-standing duct (cable coming from top or bottom of enclosure)
    12 module(s) : NSX630 without earth leakage protection , direct with long terminal shield in 300 mm Wide wall-mounted duct (cable coming from top or bottom of enclosure)
    uslovi upotrebe
    Need additional plate (1M high) when installation of device is in vertical
    visina
    400 mm
    masa proizvoda
    0.62 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Енглески
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.V.FIX.NS-630 ROT.W250 (Verzija 1.0)
    Datum 30.7.13.
    Veličina 419 KB
    Datum 30.7.13.
    Veličina 183.7 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.plate V. fix. NS-630 rot. W250 (Verzija 00)
    Datum 26.5.18.
    Veličina 2.1 MB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 15.2.19.
    Veličina 0
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 15.2.19.
    Veličina 0
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.