Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Slika proizvoda 03205 Schneider Electric

Prikaži sve Prisma

Prisma - 03205

Funkcionalne jedinice

Slika proizvoda 03205 Schneider Electric
Prikaži sve Prisma
Prisma - 03205
Funkcionalne jedinice

modularna poklopna ploča Š600/650 5M

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    Prisma G
    Pack 160
    tip proizvoda ili komponente
    Prednja ploča
    pribor / posebna kategorija
    Instalacioni pribor
    tip prednje ploče
    Otvor
    Modularna
    instalirani uređaji
    TeSys : fixed GV3
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 NA - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    Compact : fixed NG160 with earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    TeSys : fixed TeSys U - horizontal installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    Compact : fixed NSXm without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSXm with earth leakage protection - control: toggle - vertical installation
    opis polova
    9 x 3P : modular rail support : TeSys U horizontal installation
    1 x 3P : modular rail support : INS100 vertical installation
    1 x 4P : modular rail support : INS100 vertical installation
    1 x 3P : modular rail support : INS125 vertical installation
    1 x 4P : modular rail support : INS125 vertical installation
    1 x 3P : modular rail support : INS160 vertical installation
    1 x 4P : modular rail support : INS160 vertical installation
    1 x 3P : modular rail support : C120
    1 x 4P : modular rail support : C120
    7 x 3P : modular rail support : GV3
    1 x 3P : modular rail support : iC120
    1 x 4P : modular rail support : iC120
    1 x 3P : modular rail support : NG125
    1 x 4P : modular rail support : NG125
    1 x 3P : modular rail support : NG125 NA
    1 x 4P : modular rail support : NG125 NA
    1 x 3P : modular rail support : NG160
    1 x 4P : modular rail support : NG160
    1 x 3P : modular rail support : NG160 NA
    1 x 4P : modular rail support : NG160 NA
    5 x 3P : mounting plate support : NSXm vertical installation
    4 x 4P : mounting plate support : NSXm vertical installation
    4 x 3P or 4P : mounting plate support : NSXm vertical installation
    1 x 3P or 4P : modular rail support : NSXm vertical installation
    radni položaj
    Vertikalno
    Dopunske informacije
    opis kućišta/ormana
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    Pack enclosure - width 555 mm
    pozicija priključka
    Direktno povezivanje
    9 mm redovi
    48
    broj 18 mm modula po redu
    24
    broj vertikalnih modula (50 mm)
    5
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    količina po setu
    Set od 1
    visina
    250 mm
    širina
    500 mm
    masa proizvoda
    0.92 kg
    materijal
    Čelik
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    IK stepen zaštite
    IK07 conforming to EN/IEC 62262
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Енглески
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    MODULAR FRONT PLATE 5M (Verzija 1.0)
    Datum 30.7.13.
    Veličina 797.9 KB
    Datum 30.7.13.
    Veličina 419.2 KB
    CAD files for 03205: Modular front plate, 5 modules (Verzija 1.0)
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    Système G adapter W250/500 (Verzija 00)
    Datum 26.5.18.
    Veličina 703.4 KB
    System G adaptater W250 (Verzija 00)
    Datum 15.2.19.
    Veličina 686.4 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 8.2.19.
    Veličina 0
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 8.2.19.
    Veličina 0
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.