Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    Prisma G
    tip proizvoda ili komponente
    Prednja ploča
    pribor / posebna kategorija
    Instalacioni pribor
    tip prednje ploče
    Modularna
    Otvor
    instalirani uređaji
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    Multi 9 : fixed NG125 with earth leakage protection - control: toggle
    Multi 9 : fixed NG125 without earth leakage protection - control: toggle
    Multi 9 : fixed NG125 NA - control: toggle
    Acti 9 : fixed C120 with earth leakage protection - control: toggle
    Acti 9 : fixed C120 without earth leakage protection - control: toggle
    Compact : fixed NG160 without earth leakage protection - control: toggle
    Compact : fixed NSA125...160 - control: toggle
    Compact : fixed INS40 - control: direct front rotary handle - vertical installation
    Compact : fixed INS63 - control: direct front rotary handle - vertical installation
    Compact : fixed INS100 - control: direct front rotary handle - vertical installation
    Compact : fixed INS125 - control: direct front rotary handle - vertical installation
    Compact : fixed INS160 - control: direct front rotary handle - vertical installation
    Compact : fixed NG160 NA without earth leakage protection - control: toggle
    Acti 9 : fixed iC120 with earth leakage protection - control: toggle
    Acti 9 : fixed iC120 without earth leakage protection - control: toggle
    Compact : fiksno NSXm bez zemljospojna zaštita - kontrola: ručica - vertikalno instalacija
    Compact : fiksno NSXm sa zemljospojna zaštita - kontrola: ručica - vertikalno instalacija
    opis polova
    1 x 3P : modular rail support : INS100 vertical installation
    1 x 4P : modular rail support : INS100 vertical installation
    1 x 3P : modular rail support : INS125 vertical installation
    1 x 4P : modular rail support : INS125 vertical installation
    1 x 3P : modular rail support : INS160 vertical installation
    1 x 4P : modular rail support : INS160 vertical installation
    1 x 3P : modular rail support : INS40 vertical installation
    1 x 4P : modular rail support : INS40 vertical installation
    1 x 3P : modular rail support : INS63 vertical installation
    1 x 4P : modular rail support : INS63 vertical installation
    1 x 3P : modular rail support : C120
    1 x 4P : modular rail support : C120
    1 x 3P : modular rail support : iC120
    1 x 4P : modular rail support : iC120
    1 x 3P : modular rail support : NG125
    1 x 4P : modular rail support : NG125
    1 x 3P : modular rail support : NG125 NA
    1 x 4P : modular rail support : NG125 NA
    1 x 3P : modular rail support : NG160
    1 x 4P : modular rail support : NG160
    1 x 3P : modular rail support : NG160 NA
    1 x 4P : modular rail support : NG160 NA
    1 x 3P : modular rail support : NSA125...160
    1 x 4P : modular rail support : NSA125...160
    1 x 3P ili 4P : modularna šina nosač : NSXm vertikalno instalacija
    radni položaj
    Vertikalno
    Dopunske informacije
    opis kućišta/ormana
    Floor-standing duct - width 300 mm
    Wall-mounted duct - width 300 mm
    Cubicle - width 400 mm, depth 400 mm
    pozicija priključka
    Direktno povezivanje
    9 mm redovi
    20
    broj 18 mm modula po redu
    10
    broj vertikalnih modula (50 mm)
    4
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    količina po setu
    Set od 1
    visina
    200 mm
    širina
    300 mm
    masa proizvoda
    0.4 kg
    materijal
    Čelik
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    IK stepen zaštite
    IK07 conforming to EN/IEC 62262
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Modular front plate, 4 modules, W = 250 mm (Verzija 1.0)
    MODULAR FRONT PLATE 4M W250 (Verzija 1.0)
    Datum 29.7.13.
    Veličina 247 KB
    Datum 29.7.13.
    Veličina 278 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    System G adaptater W250 (Verzija 00)
    Datum 15.2.19.
    Veličina 686.4 KB
    Système G adapter W250/500 (Verzija 00)
    Datum 26.5.18.
    Veličina 703.4 KB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 15.4.19.
    Veličina 200 B
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 15.4.19.
    Veličina 200 B
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.