Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Slika proizvoda 03243 Schneider Electric

Prikaži sve Prisma P

Prisma P - 03243

Funkcionalne jedinice

Slika proizvoda 03243 Schneider Electric
Prikaži sve Prisma P
Prisma P - 03243
Funkcionalne jedinice

poklopna ploča 3-4 NSX/CVS250 vert., fiksni, ručica/zakretna ručica Š600/650 5M

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    Prisma G
    tip proizvoda ili komponente
    Prednja ploča
    pribor / posebna kategorija
    Instalacioni pribor
    tip prednje ploče
    Otvor
    instalirani uređaji
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : drawout NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    opis polova
    4 x 3P : mounting plate support : CVS100...160 vertical installation
    3 x 4P : mounting plate support : CVS100...160 vertical installation
    4 x 3P : mounting plate support : CVS250 vertical installation
    3 x 4P : mounting plate support : CVS250 vertical installation
    4 x 3P : mounting plate support : NSX100...160 vertical installation
    3 x 4P : mounting plate support : NSX100...160 vertical installation
    4 x 3P : mounting plate support : NSX250 vertical installation
    3 x 4P : mounting plate support : NSX250 vertical installation
    2 x 3P : mounting plate support : NSX100...160 vertical installation
    2 x 4P : mounting plate support : NSX100...160 vertical installation
    2 x 3P : mounting plate support : NSX250 vertical installation
    2 x 4P : mounting plate support : NSX250 vertical installation
    radni položaj
    Vertikalno
    Dopunske informacije
    opis kućišta/ormana
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    pozicija priključka
    Direktno povezivanje
    Linergy FC
    broj vertikalnih modula (50 mm)
    5
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    količina po setu
    Set od 1
    visina
    250 mm
    širina
    500 mm
    masa proizvoda
    0.82 kg
    materijal
    Čelik
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    IK stepen zaštite
    IK07 conforming to EN/IEC 62262
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Енглески
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    FR.PL.3-4 V.NS250 DEVICES (Verzija 1.0)
    Datum 30.7.13.
    Veličina 372.2 KB
    Datum 30.7.13.
    Veličina 348.2 KB
    CAD files for 03243: Front plate for 3-4 vertical NSX250 (Verzija 1.0)
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.plate 3-4 V. fix. NS-INS250 tog. (Verzija 00)
    Datum 5.11.18.
    Veličina 1.4 MB
    M.plate V. fix. NS-INS250 rot. W250 (Verzija 00)
    Datum 26.5.18.
    Veličina 4.2 MB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.