Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

montažna ploča 4 Vigi/NSX/CVS - 3 INS 250 ver. ugradnje,fiksni, ručica Prisma P

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Compact : fixed INS250 - control: direct front rotary handle - vertical installation
    Compact : fixed INV250 - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle - vertical installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle - vertical installation
    opis polova
    1 x 3P : fixed : INS250 vertical installation
    1 x 3P : fixed : INV250 vertical installation
    1 x 4P : fixed : INS250 vertical installation
    1 x 4P : fixed : INV250 vertical installation
    4 x 3P : fixed : NSX100...160 vertical installation
    4 x 3P : fixed : NSX250 vertical installation
    4 x 3P : fixed : CVS100...160 vertical installation
    4 x 3P : fixed : CVS250 vertical installation
    3 x 4P : fixed : NSX100...160 vertical installation
    3 x 4P : fixed : NSX250 vertical installation
    3 x 4P : fixed : CVS100...160 vertical installation
    3 x 4P : fixed : CVS250 vertical installation
    3 x 3P : fixed : INS250 vertical installation
    2 x 4P : fixed : INS250 vertical installation
    3 x 3P : fixed : INV250 vertical installation
    2 x 4P : fixed : INV250 vertical installation
    Dopunske informacije
    opis kućišta/ormana
    Cubicle - width 650 mm, depth 400 mm
    broj vertikalnih modula (50 mm)
    9 module(s) : CVS100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    9 module(s) : CVS250 without earth leakage protection , direct in 650 mm Wide cubicle
    7 module(s) : INS250, Linergy FC in 650 mm Wide cubicle
    9 module(s) : INS250, direct in 650 mm Wide cubicle
    7 module(s) : INV250, Linergy FC in 650 mm Wide cubicle
    9 module(s) : INV250, direct in 650 mm Wide cubicle
    6 module(s) : NSX100...160 without earth leakage protection , Linergy FC in 650 mm Wide cubicle
    8 module(s) : NSX100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    7 module(s) : NSX250 without earth leakage protection , Linergy FC in 650 mm Wide cubicle
    9 module(s) : NSX250 without earth leakage protection , direct in 650 mm Wide cubicle
    11 module(s) : CVS100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    11 module(s) : CVS250 with earth leakage protection , direct in 650 mm Wide cubicle
    8 module(s) : NSX100...160 with earth leakage protection , Linergy FC in 650 mm Wide cubicle
    10 module(s) : NSX100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    9 module(s) : NSX250 with earth leakage protection , Linergy FC in 650 mm Wide cubicle
    11 module(s) : NSX250 with earth leakage protection , direct in 650 mm Wide cubicle
    visina
    150 mm
    masa proizvoda
    1.28 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.3-4V.FIXED NS-INS250 TOG. (Verzija 1.0)
    Datum 31.7.13.
    Veličina 687.9 KB
    Datum 31.7.13.
    Veličina 529.9 KB
    CAD files for 03420: Mounting plate for vertical fixed NSX-INS-INV250 with toggle (Verzija 1.0)
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.plate 3-4 V. fix. NS-INS250 tog. (Verzija 00)
    Datum 5.11.18.
    Veličina 1.4 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.