Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

montažna ploča 4 Vigi NSX/CVS 250 vertik.,fiksni zakretna/prod. ručica Prisma P

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - vertical installation
    opis polova
    4 x 3P : fixed : NSX100...160 vertical installation
    4 x 3P : fixed : NSX250 vertical installation
    4 x 3P : fixed : CVS100...160 vertical installation
    4 x 3P : fixed : CVS250 vertical installation
    3 x 4P : fixed : NSX100...160 vertical installation
    3 x 4P : fixed : NSX250 vertical installation
    3 x 4P : fixed : CVS100...160 vertical installation
    3 x 4P : fixed : CVS250 vertical installation
    Dopunske informacije
    opis kućišta/ormana
    Cubicle - width 650 mm, depth 400 mm
    broj vertikalnih modula (50 mm)
    9 module(s) : CVS100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    9 module(s) : CVS250 without earth leakage protection , direct in 650 mm Wide cubicle
    6 module(s) : NSX100...160 without earth leakage protection , Linergy FC in 650 mm Wide cubicle
    8 module(s) : NSX100...160 without earth leakage protection , direct in 650 mm Wide cubicle
    7 module(s) : NSX250 without earth leakage protection , Linergy FC in 650 mm Wide cubicle
    9 module(s) : NSX250 without earth leakage protection , direct in 650 mm Wide cubicle
    11 module(s) : CVS100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    11 module(s) : CVS250 with earth leakage protection , direct in 650 mm Wide cubicle
    8 module(s) : NSX100...160 with earth leakage protection , Linergy FC in 650 mm Wide cubicle
    10 module(s) : NSX100...160 with earth leakage protection , direct in 650 mm Wide cubicle
    9 module(s) : NSX250 with earth leakage protection , Linergy FC in 650 mm Wide cubicle
    11 module(s) : NSX250 with earth leakage protection , direct in 650 mm Wide cubicle
    visina
    145 mm
    masa proizvoda
    2.28 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.3-4V.FIXED NS250 DEVICES (Verzija 1.0)
    Datum 31.7.13.
    Veličina 703.9 KB
    Datum 31.7.13.
    Veličina 586.5 KB
    M.PL.3-4V.FIXED NS250 DEVICES (Verzija 1.0)
    Datum 31.7.13.
    Veličina 385.9 KB
    Datum 31.7.13.
    Veličina 357.6 KB
    Mounting plate for vertical fixed NSX250 (Verzija 1.0)
    Datum 6.3.19.
    Veličina 186.4 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.pl. 3-4 V. fixed NS250 devices (Verzija 00)
    Datum 26.5.18.
    Veličina 3.7 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.