Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

montažna ploča Vigi NSX/CVS ručica - 4P 630A horizontalne ugradnje Š650

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Easypact : fixed EZC400 - control: toggle - horizontal installation
    Easypact : fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed INS320...400 - control: direct front rotary handle - horizontal installation
    Compact : fixed INS500...630 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV320...400 - control: direct front rotary handle - horizontal installation
    Compact : fixed INV500...630 - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX400 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX630 with earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS400 with earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed CVS630 with earth leakage protection - control: toggle - horizontal installation
    Easypact : fixed EZC630 - control: toggle - horizontal installation
    opis polova
    1 x 3P : fixed : INS320...400 horizontal installation
    1 x 3P : fixed : INS500...630 horizontal installation
    1 x 3P : fixed : INV320...400 horizontal installation
    1 x 3P : fixed : INV500...630 horizontal installation
    1 x 4P : fixed : NSX400 horizontal installation
    1 x 4P : fixed : NSX630 horizontal installation
    1 x 4P : fixed : EZC400 horizontal installation
    1 x 4P : fixed : EZC630 horizontal installation
    1 x 4P : fixed : CVS400 horizontal installation
    1 x 4P : fixed : CVS630 horizontal installation
    1 x 4P : fixed : INS320...400 horizontal installation
    1 x 4P : fixed : INS500...630 horizontal installation
    1 x 4P : fixed : INV320...400 horizontal installation
    1 x 4P : fixed : INV500...630 horizontal installation
    Dopunske informacije
    opis kućišta/ormana
    Cubicle - width 650 mm, depth 400 mm
    broj vertikalnih modula (50 mm)
    5 module(s) : CVS400 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS630 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : EZC400, direct in 650 mm Wide cubicle
    5 module(s) : EZC630, direct in 650 mm Wide cubicle
    5 module(s) : INS320...400, direct in 650 mm Wide cubicle
    5 module(s) : INS500...630, direct in 650 mm Wide cubicle
    5 module(s) : INV320...400, direct in 650 mm Wide cubicle
    5 module(s) : INV500...630, direct in 650 mm Wide cubicle
    5 module(s) : NSX400 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX630 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS400 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS630 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX400 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX630 with earth leakage protection , direct in 650 mm Wide cubicle
    visina
    250 mm
    masa proizvoda
    1.76 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.HZ.FIXED NS-INS630 TOG.4P (Verzija 1.0)
    Datum 31.7.13.
    Veličina 833.8 KB
    Datum 31.7.13.
    Veličina 855.5 KB
    CAD files for 03452: Mounting plate for horizontal fixed NSX-INS-INV630 with toggle, 4P (Verzija 1.0)
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.plate 3-4 Hz fix. NS-INS250 tog. (Verzija 00)
    Datum 23.5.18.
    Veličina 4 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.