Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

montažna ploča Vigi NSX/CVS ručica/zakretna/motor - 4P 630A horizontalni Š650

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX400 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX630 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX400 with earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX630 with earth leakage protection - control: toggle - horizontal installation
    opis polova
    1 x 4P : fixed : NSX400 horizontal installation
    1 x 4P : fixed : NSX630 horizontal installation
    1 x 4P : fixed : CVS400 horizontal installation
    1 x 4P : fixed : CVS630 horizontal installation
    1 x 4P : plug-in : NSX400 horizontal installation
    1 x 4P : plug-in : NSX630 horizontal installation
    Dopunske informacije
    opis kućišta/ormana
    Cubicle - width 650 mm, depth 400 mm
    broj vertikalnih modula (50 mm)
    4 module(s) : NSX400 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX630 without earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX400 with earth leakage protection , direct in 650 mm Wide cubicle
    4 module(s) : NSX630 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS400 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS630 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX400 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX630 without earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS400 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : CVS630 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX400 with earth leakage protection , direct in 650 mm Wide cubicle
    5 module(s) : NSX630 with earth leakage protection , direct in 650 mm Wide cubicle
    visina
    250 mm
    masa proizvoda
    2.96 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.HZ.NS630 4P (Verzija 1.0)
    Datum 31.7.13.
    Veličina 1 MB
    Datum 31.7.13.
    Veličina 571.7 KB
    Mounting plate for horizontal NSX630, 4P (Verzija 1.0)
    Datum 6.3.19.
    Veličina 186.9 KB
    M.PL.HZ.NS630 4P (Verzija 1.0)
    Datum 31.7.13.
    Veličina 892.9 KB
    Datum 31.7.13.
    Veličina 496.6 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.pl. Hz. NS630 (Verzija 00)
    Datum 26.5.18.
    Veličina 4.3 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.