Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

montažna ploča za NT/NS izvlačivi -3P/4P 1600A vertikalna ugradnja Š650

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Compact : drawout NS630b...1000 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1250 - control: direct front rotary handle - vertical installation
    Compact : drawout NS1600 - control: direct front rotary handle - vertical installation
    Compact : drawout NS630b...1000 - control: motor mechanism - vertical installation
    Compact : drawout NS1250 - control: motor mechanism - vertical installation
    Compact : drawout NS1600 - control: motor mechanism - vertical installation
    Compact : drawout NS630b...1000 - control: toggle - vertical installation
    Compact : drawout NS1250 - control: toggle - vertical installation
    Compact : drawout NS1600 - control: toggle - vertical installation
    Masterpact : drawout NT06...10 - control: toggle - vertical installation
    Masterpact : drawout NT06...10 - control: motor mechanism - vertical installation
    Masterpact : drawout NT12 - control: toggle - vertical installation
    Masterpact : drawout NT12 - control: motor mechanism - vertical installation
    Masterpact : drawout NT16 - control: toggle - vertical installation
    Masterpact : drawout NT16 - control: motor mechanism - vertical installation
    opis polova
    1 x 3P : drawout : NS630b...1000 vertical installation
    1 x 3P : drawout : NS1250 vertical installation
    1 x 3P : drawout : NS1600 vertical installation
    1 x 4P : drawout : NS630b...1000 vertical installation
    1 x 4P : drawout : NS1250 vertical installation
    1 x 4P : drawout : NS1600 vertical installation
    1 x 3P : drawout : NT06...10 vertical installation
    1 x 4P : drawout : NT06...10 vertical installation
    1 x 3P : drawout : NT12 vertical installation
    1 x 4P : drawout : NT12 vertical installation
    1 x 3P : drawout : NT16 vertical installation
    1 x 4P : drawout : NT16 vertical installation
    Dopunske informacije
    opis kućišta/ormana
    Cubicle - width 650 mm, depth 400 mm
    Cubicle - width 650 mm, depth 800 mm
    broj vertikalnih modula (50 mm)
    16 module(s) : NS1250, rear connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NS1600, rear connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NS630b...1000, rear connection on Canalis in 650 mm Wide cubicle
    18 module(s) : NS1250, front connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NS1250, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NS1250, rear connection on adaptor in 650 mm Wide cubicle
    15 module(s) : NS1600, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NS1600, rear connection on adaptor in 650 mm Wide cubicle
    18 module(s) : NS630b...1000, front connection on Canalis in 650 mm Wide cubicle
    13 module(s) : NS630b...1000, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NS630b...1000, rear connection on adaptor in 650 mm Wide cubicle
    13 module(s) : NT06...10, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NT06...10, rear connection on adaptor in 650 mm Wide cubicle
    18 module(s) : NT06...10, front connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NT06...10, rear connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NT12, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NT12, rear connection on adaptor in 650 mm Wide cubicle
    18 module(s) : NT12, front connection on Canalis in 650 mm Wide cubicle
    16 module(s) : NT12, rear connection on Canalis in 650 mm Wide cubicle
    15 module(s) : NT16, front connection on adaptor in 650 mm Wide cubicle
    11 module(s) : NT16, rear connection on adaptor in 650 mm Wide cubicle
    16 module(s) : NT16, rear connection on Canalis in 650 mm Wide cubicle
    visina
    30 mm
    masa proizvoda
    3.2 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Mounting plate for vertical withdrawable NS1600-NT (Verzija 1.0)
    M.PL.WITHDRAWABLE NS1600-NT (Verzija 1.0)
    Datum 31.7.13.
    Veličina 364.8 KB
    Datum 31.7.13.
    Veličina 280.2 KB
    M.PL.WITHDRAWABLE NS1600-NT (Verzija 1.0)
    Datum 31.7.13.
    Veličina 503.1 KB
    Datum 31.7.13.
    Veličina 269.4 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.plate V.fixNT/withdNS1600-NT/NW (Verzija 02)
    Datum 24.5.18.
    Veličina 1.1 MB
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.