Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

montažna ploča za NS fiksni -3P/4P 1600A vertikalni - Š400

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    tip proizvoda ili komponente
    Montažna ploča
    pribor / posebna kategorija
    Instalacioni pribor
    instalirani uređaji
    Compact : fixed NSX400 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX400 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX630 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX400 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX630 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX400 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX630 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX400 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX630 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX400 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX630 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
    Compact : fixed NS630b...1000 - control: toggle - vertical installation
    Compact : fixed NS1250 - control: toggle - vertical installation
    Compact : fixed NS1600 - control: toggle - vertical installation
    Compact : fixed NS630b...1000 - control: direct front rotary handle - vertical installation
    Compact : fixed NS1250 - control: direct front rotary handle - vertical installation
    Compact : fixed NS1600 - control: direct front rotary handle - vertical installation
    Compact : fixed NS630b...1000 - control: motor mechanism - vertical installation
    Compact : fixed NS1250 - control: motor mechanism - vertical installation
    Compact : fixed NS1600 - control: motor mechanism - vertical installation
    opis polova
    1 x 3P : fixed : NSX400 vertical installation
    1 x 3P : fixed : NSX630 vertical installation
    1 x 4P : fixed : NSX400 vertical installation
    1 x 4P : fixed : NSX630 vertical installation
    1 x 3P : plug-in : NSX400 vertical installation
    1 x 3P : plug-in : NSX630 vertical installation
    1 x 4P : plug-in : NSX400 vertical installation
    1 x 4P : plug-in : NSX630 vertical installation
    1 x 3P : fixed : NS630b...1000 vertical installation
    1 x 3P : fixed : NS1250 vertical installation
    1 x 3P : fixed : NS1600 vertical installation
    1 x 4P : fixed : NS630b...1000 vertical installation
    1 x 4P : fixed : NS1250 vertical installation
    1 x 4P : fixed : NS1600 vertical installation
    Dopunske informacije
    opis kućišta/ormana
    Cubicle - width 400 mm, depth 400 mm
    broj vertikalnih modula (50 mm)
    36 module(s) : NS1250, direct in 400 mm Wide cubicle
    36 module(s) : NS1600, direct in 400 mm Wide cubicle
    36 module(s) : NS630b...1000, direct in 400 mm Wide cubicle
    12 module(s) : NSX400 without earth leakage protection , front connection in 400 mm Wide cubicle
    12 module(s) : NSX630 without earth leakage protection , front connection in 400 mm Wide cubicle
    14 module(s) : NSX400 with earth leakage protection , front connection in 400 mm Wide cubicle
    14 module(s) : NSX630 with earth leakage protection , front connection in 400 mm Wide cubicle
    visina
    300 mm
    masa proizvoda
    2.7 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    standardi
    IEC 61439-2
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Mounting plate for vertical fixed NS1600, 3P or 4P, W = 400 mm (Verzija 1.0)
    Mounting plate for vertical fixed NS1600, 3P or 4P, W = 400 mm (Verzija 1.0)
    M.PL.V.INS NS630 NS1600 W400 (Verzija 1.0)
    Datum 26.11.13.
    Veličina 414.3 KB
    Datum 26.11.13.
    Veličina 271 KB
    M.PL.V.INS NS630 NS1600 W400 (Verzija 1.0)
    Datum 26.11.13.
    Veličina 562.3 KB
    Datum 26.11.13.
    Veličina 325.3 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.pl. for vertical fixed NS1600, W=400 (Verzija 00)
    Datum 4.6.18.
    Veličina 3.7 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 19.3.19.
    Veličina 200 B
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 19.3.19.
    Veličina 200 B
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.