Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

prednja ploča za Vigi NSX ručica/CVS zakretna ručica-3P 630A hor. Š650 4 mod.

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    tip proizvoda ili komponente
    Prednja ploča
    pribor / posebna kategorija
    Instalacioni pribor
    tip prednje ploče
    Otvor
    instalirani uređaji
    Compact : fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : fixed NSX400 with earth leakage protection - control: toggle - horizontal installation
    Compact : fixed NSX630 with earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : plug-in NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
    Compact : plug-in NSX400 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX630 without earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX400 with earth leakage protection - control: toggle - horizontal installation
    Compact : plug-in NSX630 with earth leakage protection - control: toggle - horizontal installation
    opis polova
    1 x 3P : mounting plate support : CVS400 horizontal installation
    1 x 3P : mounting plate support : CVS630 horizontal installation
    1 x 3P : mounting plate support : NSX400 horizontal installation
    1 x 3P : mounting plate support : NSX630 horizontal installation
    radni položaj
    Horizontalna
    Dopunske informacije
    opis kućišta/ormana
    Cubicle - width 650 mm, depth 400 mm
    pozicija priključka
    Direktno povezivanje
    broj vertikalnih modula (50 mm)
    4
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    količina po setu
    Set od 1
    visina
    200 mm
    masa proizvoda
    0.74 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    boja
    Bela RAL 9001
    Okruženje
    IK stepen zaštite
    IK07 conforming to EN/IEC 62262
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Енглески
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Front plate for horizontal NSX630, 3P (Verzija 1.0)
    Datum 26.2.19.
    Veličina 116.6 KB
    PLAST. NSX630 HORIZONTAL 3P (Verzija 1.0)
    Datum 29.7.13.
    Veličina 593.4 KB
    Datum 29.7.13.
    Veličina 820.5 KB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.