Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    kompatibilnost grupe proizvoda
    Prisma P
    Prisma iPM M
    Prisma iPM L
    Prisma G
    tip proizvoda ili komponente
    Šina
    pribor / posebna kategorija
    Instalacioni pribor
    tip šine
    Modularna
    instalirani uređaji
    Multi 9 : fixed modular device
    Acti 9 : fixed modular device
    Connection : terminal blocks
    TeSys : clip-on LC1D09...D95
    TeSys : clip-on GV2ME - control: push-button
    TeSys : clip-on GV2ME + LC1D09...D32 - control: push-button
    TeSys : clip-on GV2P - control: rotary knob
    TeSys : clip-on GV2P + LC1D09...D32 - control: rotary knob
    Easypact : clip-on TVS GZ1E - control: push-button
    Easypact : clip-on TVS GZ1E + LC1E09...E32 - control: push-button
    Dopunske informacije
    opis kućišta/ormana
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 600 mm
    Cubicle - width 800 mm
    Cubicle - width 650 mm 400 mm
    broj vertikalnih modula (50 mm)
    3 module(s) : GV2ME in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2ME in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2ME in 800 mm Wide cubicle
    3 module(s) : GV2ME in 600 mm Wide cubicle
    5 module(s) : GV2ME + LC1D09...D32 in 600 mm Wide floor-standing enclosure
    5 module(s) : GV2ME + LC1D09...D32 in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV2ME + LC1D09...D32 in 800 mm Wide cubicle
    5 module(s) : GV2ME + LC1D09...D32 in 600 mm Wide cubicle
    3 module(s) : GV2P in 600 mm Wide floor-standing enclosure
    3 module(s) : GV2P in 600 mm Wide wall-mounted enclosure
    3 module(s) : GV2P in 800 mm Wide cubicle
    3 module(s) : GV2P in 600 mm Wide cubicle
    5 module(s) : GV2P + LC1D09...D32 in 600 mm Wide floor-standing enclosure
    5 module(s) : GV2P + LC1D09...D32 in 600 mm Wide wall-mounted enclosure
    5 module(s) : GV2P + LC1D09...D32 in 800 mm Wide cubicle
    5 module(s) : GV2P + LC1D09...D32 in 600 mm Wide cubicle
    4 module(s) : LC1D09...D95 in 600 mm Wide floor-standing enclosure
    4 module(s) : LC1D09...D95 in 600 mm Wide wall-mounted enclosure
    4 module(s) : LC1D09...D95 in 800 mm Wide cubicle
    4 module(s) : LC1D09...D95 in 600 mm Wide cubicle
    9 module(s) : modular device , direct in 600 mm Wide floor-standing enclosure
    9 module(s) : modular device , direct in 600 mm Wide wall-mounted enclosure
    12 module(s) : modular device , direct in 600 mm Wide floor-standing enclosure
    12 module(s) : modular device , direct in 600 mm Wide wall-mounted enclosure
    9 module(s) : modular device , direct in 650 mm Wide cubicle
    12 module(s) : modular device , direct in 650 mm Wide cubicle
    9 module(s) : modular device , direct in 800 mm Wide cubicle
    12 module(s) : modular device , direct in 800 mm Wide cubicle
    9 module(s) : modular device , direct in 600 mm Wide cubicle
    12 module(s) : modular device , direct in 600 mm Wide cubicle
    3 module(s) : TVS GZ1E in 600 mm Wide floor-standing enclosure
    3 module(s) : TVS GZ1E in 600 mm Wide wall-mounted enclosure
    3 module(s) : TVS GZ1E in 800 mm Wide cubicle
    3 module(s) : TVS GZ1E in 600 mm Wide cubicle
    5 module(s) : TVS GZ1E + LC1E09...E32 in 600 mm Wide floor-standing enclosure
    5 module(s) : TVS GZ1E + LC1E09...E32 in 600 mm Wide wall-mounted enclosure
    5 module(s) : TVS GZ1E + LC1E09...E32 in 800 mm Wide cubicle
    5 module(s) : TVS GZ1E + LC1E09...E32 in 600 mm Wide cubicle
    količina po setu
    Set od 2
    širina
    1600 mm
    masa proizvoda
    1.3 kg
    Okruženje
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Nisu potrebne posebne operacije za reciklažu
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    catalogue Prisma G (Verzija 3.1)
    Datum 18.7.18.
    Veličina 73.3 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    Modular device rail, W = 1600 mm (Verzija 1.0)
    Datum 26.2.19.
    Veličina 43.8 KB
    2 MODULAR DEVICE RAILS L1600 (Verzija 1.0)
    Datum 12.8.13.
    Veličina 124.1 KB
    Datum 12.8.13.
    Veličina 86.8 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.PL.FIXED 50 (Verzija 00)
    Datum 18.12.17.
    Veličina 3.9 MB
    M.PL.FIXED 100 (Verzija 00)
    Datum 18.12.17.
    Veličina 4.3 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 15.4.19.
    Veličina 200 B
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Verzija 2.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Datum 15.4.19.
    Veličina 200 B
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.