Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Linergy FC razvodni blok za Compact NSX250 4P fiksni/utični+prefabr. priključci

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Linergy
    ime proizvoda
    Linergy FC
    kompatibilnost grupe proizvoda
    Prisma P
    tip proizvoda ili komponente
    Napajanje uređaja
    pribor / posebna kategorija
    Pribor za povezivanje
    broj uređaja
    3 (4P)
    zaštitna oprema
    Prefabrikovana fleksibilna veza za Linergy sabirnice
    Dopunske informacije
    opis kućišta/ormana
    Cubicle - width: 650 mm
    instalirani uređaji
    Compact : plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle - vertical installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism - vertical installation
    Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism - vertical installation
    opis polova
    4P
    pravac instalacije
    Horizontalno
    nosači za montažu
    Na prekidaču
    [Ui] nazivni napon izolacije
    750 V AC
    [Uimp] nazivni podnosivi impulsni napon
    8 kV
    [Ie] nazivna struja
    675 A at 40 °C
    [Icw] kratkotrajna podnosiva struja kratkog spoja
    85 kA
    [Ue] nazivni napon
    440 V
    [Ipk] nazivna vršna struja kratkog spoja
    35 kA
    I²t po aktivaciji
    25000000 A².s
    dopustiva struja
    675 A at 40 °C
    615 A at 60 °C
    570 A at 70 °C
    povezivanje - priključci
    Outgoer : plug in (phase / neutral) , 3 outgoers
    Supply : flexible bars (phase / neutral) , 32 x 8 mm
    količina po setu
    Set od 1
    dužina
    450 mm
    visina
    130 mm
    širina
    250 mm
    dubina
    130 mm
    masa proizvoda
    8 kg
    boja
    Crna
    Okruženje
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    KEMA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Linergy - Distribution and connection systems catalogue - English (Verzija 2.2)
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    LINERGY FC D.BLK /NSX250 4P WITH CONN (Verzija 1.0)
    Datum 14.7.18.
    Veličina 2.7 MB
    Datum 14.7.18.
    Veličina 141.5 KB
    LINERGY FC D.BLK /NSX250 4P WITH CONN (Verzija 1.0)
    Datum 26.2.19.
    Veličina 202.1 KB
    Linergy FC distribution block for Compact NSX250 4P fixed/plug-in+connection (Verzija 1.0)
    Linergy FC distribution block for Compact NSX250 4P fixed/plug-in+connection (Verzija 1.0)
    POLYPACT 4P WITHOUT CONNECTION (Verzija 1.0)
    Datum 23.9.13.
    Veličina 682.5 KB
    Datum 23.9.13.
    Veličina 247.4 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    M.pl. 3-4 V. fixed NS250 devices (Verzija 00)
    Datum 26.5.18.
    Veličina 3.7 MB
    Linergy FC - Feeders for Compact NSX & INS (Verzija 00)
    M.PL.3-4 V.WITHD.NS250 POLYP. (Verzija 00)
    Datum 8.6.18.
    Veličina 3.3 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.