Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

prefabrikovani priključak 250 A za horizontalni NSX-INS-INV -3P fiksni/utični

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    tip proizvoda ili komponente
    Priključak
    pribor / posebna kategorija
    Pribor za povezivanje
    Dopunske informacije
    veza kućišta i uređaja
    Linergy busbar
    opis polova
    3P
    opis kućišta/ormana
    Cubicle - width 650 mm
    instalirani uređaji
    Compact : fixed INS250 - control: direct front rotary handle horizontal installation
    Compact : fixed INS250 - control: direct front rotary handle vertical installation
    Compact : fixed INV250 - control: direct front rotary handle horizontal installation
    Compact : fixed INV250 - control: direct front rotary handle vertical installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    [Ie] nazivna struja
    250 A
    poprečni presek sabirnice
    20 x 3 mm
    količina po setu
    Set od 1
    masa proizvoda
    1.24 kg
    Okruženje
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    connection for horizontal NSX-INS-INV250, 3P, 250 A (Verzija 1.0)
    250A CONN.HZ.NS-INS250 3P (Verzija 1.0)
    Datum 8.8.13.
    Veličina 657.7 KB
    Datum 8.8.13.
    Veličina 398.8 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    250A connection (Verzija 00)
    Datum 26.5.18.
    Veličina 1.3 MB
    Kit for motor mechanism handle support (Verzija 00)
    Datum 18.12.17.
    Veličina 2.5 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.