Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

univerzalni prefabr. priključak dovoda provodnicima u kablovskom polju 250A 3P

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    opseg
    Prisma
    tip proizvoda ili komponente
    Komplet za priključenje
    pribor / posebna kategorija
    Pribor za razvod struje
    Dopunske informacije
    veza kućišta i uređaja
    Connection transfer assembly
    opis polova
    3P
    opis kućišta/ormana
    Cubicle - width 650 mm
    instalirani uređaji
    Compact : fixed NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: toggle horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: toggle horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: toggle horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: toggle horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: toggle horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: toggle horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: toggle horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : fixed NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX100...160 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX250 without earth leakage protection - control: motor mechanism horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: direct front rotary handle horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: motor mechanism horizontal installation
    Compact : drawout NSX100...160 without earth leakage protection - control: toggle horizontal installation
    Compact : drawout NSX250 without earth leakage protection - control: toggle horizontal installation
    Compact : drawout NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact : drawout NSX250 with earth leakage protection - control: toggle horizontal installation
    Compact : plug-in NSX100...160 with earth leakage protection - control: toggle horizontal installation
    Compact : plug-in NSX250 with earth leakage protection - control: toggle horizontal installation
    [Ie] nazivna struja
    250 A
    poprečni presek sabirnice
    20 x 3 mm
    količina po setu
    Set od 1
    visina
    150 mm
    širina
    350 mm
    masa proizvoda
    2.84 kg
    završna obrada
    Mat
    Glatko
    tretman zaštite
    Elektroforeza i vruće polimerizovan poliesterski epoksi prah
    Okruženje
    standardi
    IEC 61439-2
    IEC 61439-1
    sertifikacija proizvoda
    ASEFA
    Održivost ponude
    RoHS (kod datuma: GGNN)
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
    Ugovorna garancija
    Garantni period
    18 meseci
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Италијански
    • Португалски
    • Шпански
    • Руски
    • Француски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Catalogue Prisma P 2018 (Verzija 4.1)
    Datum 5.10.18.
    Veličina 85.6 MB
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    connection transfer assembly, 250 A, 3P (Verzija 1.0)
    Datum 26.2.19.
    Veličina 151.3 KB
    CONN.TRANSF.ASSEMBLY 250A 3P (Verzija 1.0)
    Datum 12.8.13.
    Veličina 701.2 KB
    Datum 12.8.13.
    Veličina 302.2 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    250A connection transfert assembly (Verzija 00)
    Datum 26.5.18.
    Veličina 2.3 MB
    Kit for motor mechanism handle support (Verzija 00)
    Datum 18.12.17.
    Veličina 2.5 MB
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    PRISMA P CUBICLES - EoLi (Verzija 1.0)
    Datum 21.9.17.
    Veličina 297.9 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    Prisma P - PEP (Verzija 1.0)
    Datum 14.11.17.
    Veličina 269.6 KB
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.