Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Overview
    Model Name
    Roof Height Adapter, SX42U to SX45U, 1016mm
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Maximum Height
    132.0 mm
    Maximum Width
    1015.0 mm
    Maximum Depth
    1200.0 mm
    Net Weight
    20.83 kg
    Shipping Weight
    25.0 kg
    Shipping Height
    184.0 mm
    Shipping Width
    682.0 mm
    Shipping Depth
    1325.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Хрватски
    • Грчки
    • Норвешки
    • Литвански
    • Естонски
    • Фински
    • Дански
    • Холандски
    • Словеначки
    • Енглески
    • Летонски
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    EcoAisle Containment System (Verzija 0)
    Datum 7.2.19.
    Veličina 967 KB
    Uputstvo za upotrebu
    Datum
    Veličina
    Dodaj u Moje dokumente
    EcoAisle - Blanking Panel (Verzija 0)
    Datum 7.3.19.
    Veličina 190.7 KB
    EcoAisle - Aisle Containment System-Installation Instructions (Verzija 2)
    EcoAisle - Roof Height Adapter - SX42U-VX42U, SX45U, SX48U (Verzija 1)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    ACDC2505-2509 - Eco-Aisle Containment System, Roof Height Adapter,SX42U-SX45U (Verzija 1)
    Sertifikat
    Datum
    Veličina
    Dodaj u Moje dokumente
    EcoAisle cUL Listed (Verzija 0)
    Datum 3.2.16.
    Veličina 55.3 KB
    Specifikacija za tender
    Datum
    Veličina
    Dodaj u Moje dokumente
    EcoAisle Guide Specification (Verzija 0)
    Datum 8.2.19.
    Veličina 152.4 KB
    Datum 8.2.19.
    Veličina 29.5 KB
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.