Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Overview
    Description
    A high-adaptability, 3-phase UPS that meets the unique requirements of medium to large data centers, industry, buildings, and mission-critical environments. This UPS includes ECO Mode, with cost-saving energy efficiency, and SPoT operation mode, which increases on-site test capability without additional load bank.
    Model Name
    MGE Galaxy 7000 300 kVA
    Includes
    Installation guide , Network Management Card , User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    General
    Bypass Connection
    4 wire (3Ph + N) or 5 wire (3Ph + N + G)
    Bypass Voltage Tolerance
    +/-10% settable from +/-4/6/8 and 10%
    Max Bypass Input Current
    506 A
    Bypass Protection Device
    630 A
    Output
    Output Power Capacity
    270.0 KW / 300.0 kVA
    Max Configurable Power (Watts)
    270.0 KW / 300.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50 Hz , 60 Hz
    Other Output Voltages
    380, 415, 440V
    Crest Factor
    2.5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (3PH) (Battery Backup) , (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 4-wire (3PH + N) (Battery Backup) , (1) Hard Wire 4-wire (3PH - PEN) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Output Voltage THD
    < 2% linear load and <3% non-linear load
    Required Output Current Protection
    433 A
    Neutral Output Current
    563 A
    Bypass
    Built-in Maintenance Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    45 - 65 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    340 - 460 (400V) V
    Other Input Voltages
    380 , 415 , 450
    Maximum Input Current
    442 A
    Input Breaker Capacity
    630 A
    Maximum Short Circuit Withstand (Icw)
    200.0
    Input Total Harmonic Distortion
    Less than 3% for full load
    Type of Input Protection Required
    3-pole breaker
    Batteries & Runtime
    Battery Type
    VRLA
    Communications & Management
    Available SmartSlot™ Interface Quantity
    1
    Pre-Installed SmartSlot™ Cards
    AP9635CH
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1900.0 mm
    Maximum Width
    1412.0 mm
    Maximum Depth
    855.0 mm
    Net Weight
    960.0 kg
    Shipping Weight
    980.0 kg
    Shipping Height
    2030.0 mm
    Shipping Width
    1520.0 mm
    Shipping Depth
    960.0 mm
    Color
    Grey
    # of Layers per Pallet
    1
    # of Units per Layer per Pallet
    1
    Environmental
    Operating Environment
    0 - 35 °C
    Operating Relative Humidity
    20 - 80 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -25 - 40 °C
    Storage Relative Humidity
    20 - 80 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    70.000 dB
    Protection Class
    IP 20
    Conformance
    Approvals
    CE , EN 60950 , EN/IEC 62040-2 , EN/IEC 62040-3 , ISO 14001 , ISO 9001 , LCIE , VFI-SS-111
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    Battery Directive
    Compliant
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Хрватски
    • Грчки
    • Норвешки
    • Литвански
    • Естонски
    • Фински
    • Дански
    • Холандски
    • Словеначки
    • Енглески
    • Летонски
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Galaxy 7000 (250-500kVA) Brochure (Verzija 5)
    Datum 6.3.19.
    Veličina 1.7 MB
    Uputstvo za upotrebu
    Datum
    Veličina
    Dodaj u Moje dokumente
    MGE Galaxy PW, MGE Galaxy 5000, MGE Galaxy 6000 and MGE Galaxy 7000 Synchronization Module Installation and User Manual (Verzija 1)
    MGE Galaxy 7000 IP32 Installation Manual Multilingual (Verzija 0)
    Galaxy 7000 250-500 kVA Installation Manual (Verzija 12)
    MGE Galaxy 7000 160-500 kVA User Manual (Verzija 5)
    Galaxy 7000 Receiving and Unpacking Manual (Verzija 7)
    Sertifikat
    Datum
    Veličina
    Dodaj u Moje dokumente
    Galaxy 7000 EU Declaration of Conformity (Verzija 0)
    Datum 7.2.19.
    Veličina 529.3 KB
    CB Certificate - Galaxy 7000 (Verzija 3)
    Datum 7.2.19.
    Veličina 276.6 KB
    MGE Galaxy 7000 CE Declaration of Conformity (Verzija 3)
    Russia Goststandard Certification for the MGE Galaxy 7000 (Verzija 0)
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.