Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Izaberite svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Prikaži sve   TeSys D
Slika proizvoda LC1DT60A3G7 Schneider Electric
Nije u prodaji

LC1DT60A3G7

Slika proizvoda LC1DT60A3G7 Schneider Electric
Nije u prodaji
LC1DT60A3G7

TeSys D kontaktor - 4P(4 NO) - AC-1 - <= 440 V 60 A - 120 V AC 50/60 Hz kalem

Prikaži još karakteristika
  nije zamenjen. Za više informacija kontaktirajte našu korisničku podršku. 
Maksimalno dozvoljeni broj proizvoda koji se može porediti je 4. Uklonite već dodate proizvode.

  • Osnovne informacije
    Grupa proizvoda
    TeSys
    Ime proizvoda
    TeSys D
    Tip proizvoda ili komponente
    Kontaktor
    Kratko ime uređaja
    LC1D
    Primena kontaktora
    Rezistivno opterećenje
    Kategorija upotrebe
    AC-1
    Broj polova
    4P
    power pole contact composition
    4 NO
    [ue] nazivni napon
    Power circuit: <= 690 V AC 25...400 Hz
    Power circuit: <= 300 V DC
    [ie] nazivna struja
    60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
    Tip upravljačkog kola
    AC pri 60 Hz
    Napon upravljačkog kola
    120 V AC 60 Hz
    Sastav pomoćnog kontakta
    1 NO + 1 NC
    [uimp] nazivni podnosivi impulsni napon
    6 kV conforming to IEC 60947
    Kategorija prenapona
    III
    [ith] dozvoljena termička struja u vazduhu
    10 A (at 60 °C) for signalling circuit
    60 A (at 60 °C) for power circuit
    Irms nazivna moć uključenja
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    800 A at 440 V for power circuit conforming to IEC 60947
    Nazivna prekidna moć
    800 A at 440 V for power circuit conforming to IEC 60947
    [icw] kratkotrajna podnosiva struja kratkog spoja
    320 A 40 °C - 10 s for power circuit
    720 A 40 °C - 1 s for power circuit
    72 A 40 °C - 10 min for power circuit
    165 A 40 °C - 1 min for power circuit
    100 A - 1 s for signalling circuit
    120 A - 500 ms for signalling circuit
    140 A - 100 ms for signalling circuit
    Pripadajući osigurač
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    80 A gG at <= 690 V coordination type 1 for power circuit
    80 A gG at <= 690 V coordination type 2 for power circuit
    Prosečna impedansa
    1.6 mOhm - Ith 60 A 50 Hz for power circuit
    [ui] nazivni napon izolacije
    Power circuit: 600 V CSA certified
    Power circuit: 600 V UL certified
    Signalling circuit: 690 V conforming to IEC 60947-1
    Signalling circuit: 600 V CSA certified
    Signalling circuit: 600 V UL certified
    Power circuit: 690 V conforming to IEC 60947-4-1
    Električna trajnost
    1.4 Mcycles 60 A AC-1 at Ue <= 440 V
    Snaga disipacije po polu
    5.8 W AC-1
    Front cover
    Sa
    Nosači za montažu
    Šina
    Ploča
    Standardi
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    Sertifikacija proizvoda
    RINA
    BV
    UL
    CCC
    LROS (Lloyds register of shipping)
    DNV
    GL
    GOST
    CSA
    Povezivanje - priključci
    Control circuit: spring terminals 1 cable(s) 2.5 mm²flexible without cable end
    Control circuit: spring terminals 2 cable(s) 2.5 mm²flexible without cable end
    Power circuit: spring clamp terminal 1 cable(s) 1…35 mm²flexible without cable end
    Power circuit: spring clamp terminal 2 cable(s) 1…25 mm²flexible without cable end
    Power circuit: spring clamp terminal 1 cable(s) 1…35 mm²flexible with cable end
    Power circuit: spring clamp terminal 2 cable(s) 1…25 mm²flexible with cable end
    Power circuit: spring clamp terminal 1 cable(s) 1…35 mm²solid without cable end
    Power circuit: spring clamp terminal 2 cable(s) 1…25 mm²solid without cable end
    Moment pritezanja
    Power circuit: 8 N.m - on screw clamp terminals - cable 25…35 mm² hexagonal screw head 4 mm
    Power circuit: 5 N.m - on screw clamp terminals - cable 2.5…25 mm² hexagonal screw head 4 mm
    Vreme uključenja/isključenja
    4...19 ms otvaranje
    12...26 ms zatvaranje
    Nivo sigurnosne pouzdanosti
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    Mehanička trajnost
    6 miliona ciklusa
    Maksimalni radni ciklus
    3600 cyc/h 60 °C
    Dopunske informacije
    Tehnologija kalema
    Bez ugrađenog prigušivača
    Ograničenje napona upravljačkog kola
    0.3...0.6 Uc -40…70 °C propad napona AC 60 Hz
    0.85...1.1 Uc (-40…60 °C):operational AC 60 Hz
    1...1.1 Uc 60…70 °C u radu AC 60 Hz
    Udarna snaga u va
    140 VA 60 Hz 0,75 20 °C)
    Snaga držanja u va
    13 VA 60 Hz 0,3 20 °C)
    Disipacija toplote