Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Izaberite svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Prikaži sve   TeSys K
Slika proizvoda LC1K09004P7 Schneider Electric

LC1K09004P7

Green premium brand logo
Slika proizvoda LC1K09004P7 Schneider Electric
LC1K09004P7
Green premium brand logo

TeSys K kontaktor - 4P(4 NO) - AC-1 - <= 440 V 20 A - 230 V AC kalem

Prikaži još karakteristika
Maksimalno dozvoljeni broj proizvoda koji se može porediti je 4. Uklonite već dodate proizvode.

  • Osnovne informacije
    Grupa proizvoda
    TeSys
    Tip proizvoda ili komponente
    Kontaktor
    Ime proizvoda
    TeSys K
    Kratko ime uređaja
    LC1K
    Primena uređaja
    Upravljanje
    Primena kontaktora
    Rezistivno opterećenje
    Dopunske informacije
    Kategorija upotrebe
    AC-1
    Broj polova
    4P
    power pole contact composition
    4 NO
    [ue] nazivni napon
    Power circuit: 690 V AC 50/60 Hz
    [ie] nazivna struja
    20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
    16 A (at <70 °C) at 690 V AC AC-1 for power circuit
    Tip upravljačkog kola
    AC at 50/60 Hz
    Napon upravljačkog kola
    230 V AC 50/60 Hz
    [uimp] nazivni podnosivi impulsni napon
    8 kV
    Kategorija prenapona
    III
    [ith] dozvoljena termička struja u vazduhu
    20 A (at 50 °C) for power circuit
    Irms nazivna moć uključenja
    110 A AC for power circuit conforming to NF C 63-110
    110 A AC for power circuit conforming to IEC 60947
    Nazivna prekidna moć
    110 A at 415 V conforming to IEC 60947
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    110 A at 220...230 V conforming to IEC 60947
    110 A at 380...400 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [icw] kratkotrajna podnosiva struja kratkog spoja
    90 A 50 °C - 1 s for power circuit
    85 A 50 °C - 5 s for power circuit
    80 A 50 °C - 10 s for power circuit
    60 A 50 °C - 30 s for power circuit
    45 A 50 °C - 1 min for power circuit
    40 A 50 °C - 3 min for power circuit
    20 A 50 °C - >= 15 min for power circuit
    Pripadajući osigurač
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    Prosečna impedansa
    3 mOhm - Ith 20 A 50 Hz for power circuit
    [ui] nazivni napon izolacije
    Power circuit: 600 V conforming to UL 508
    Power circuit: 690 V conforming to IEC 60947-4-1
    Power circuit: 600 V conforming to CSA C22.2 No 14
    Udarna snaga u va
    30 VA (at 20 °C)
    Snaga držanja u va
    4.5 VA (at 20 °C)
    Disipacija toplote
    1.3 W
    Ograničenje napona upravljačkog kola
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Povezivanje - priključci
    Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
    Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
    Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
    Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
    Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
    Maksimalni radni ciklus
    3600 cyc/h
    Frekvencija signalnog kola
    <= 400 Hz
    Nosači za montažu
    Ploča
    Šina
    Moment pritezanja
    1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Vreme uključenja/isključenja
    10...20 ms coil de-energisation and NO opening
    10...20 ms coil energisation and NO closing
    Nivo sigurnosne pouzdanosti
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    Mehanička trajnost
    10 miliona ciklusa
    Električna trajnost
    0.18 Mcycles 20 A AC-1 at Ue <= 440 V
    Mehanička robusnost
    Shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Visina