Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Izaberite svoju lokaciju

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Prikaži sve   TeSys K
Slika proizvoda LC2K09015E7 Schneider Electric

LC2K09015E7

Green premium brand logo
Slika proizvoda LC2K09015E7 Schneider Electric
LC2K09015E7
Green premium brand logo

TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem

Prikaži još karakteristika
Maksimalno dozvoljeni broj proizvoda koji se može porediti je 4. Uklonite već dodate proizvode.

  • Osnovne informacije
    Grupa proizvoda
    TeSys
    Ime proizvoda
    TeSys K
    Tip proizvoda ili komponente
    Kontaktor za promenu smera
    Kratko ime uređaja
    LC2K
    Primena uređaja
    Upravljanje
    Primena kontaktora
    Upravljanje motorom
    Rezistivno opterećenje
    Kategorija upotrebe
    AC-4
    AC-1
    AC-3
    Prezentacija uređaja
    Prefabrikovan sa promenom redosleda faza
    Broj polova
    3P
    power pole contact composition
    3 NO
    [ue] nazivni napon
    Power circuit: 690 V AC 50/60 Hz
    Signalling circuit: <= 690 V AC 50/60 Hz
    [ie] nazivna struja
    20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
    16 A (at <70 °C) at 690 V AC AC-1 for power circuit
    9 A at <= 440 V AC AC-3 for power circuit
    Snaga motora kw
    2.2 kW at 220...230 V AC 50/60 Hz
    4 kW at 380...415 V AC 50/60 Hz
    4 kW at 440 V AC 50/60 Hz
    4 kW at 480 V AC 50/60 Hz
    4 kW at 500...600 V AC 50/60 Hz
    4 kW at 660...690 V AC 50/60 Hz
    Tip upravljačkog kola
    AC at 50/60 Hz
    Napon upravljačkog kola
    48 V AC 50/60 Hz
    Sastav pomoćnog kontakta
    1 NC
    [uimp] nazivni podnosivi impulsni napon
    8 kV
    Kategorija prenapona
    III
    [ith] dozvoljena termička struja u vazduhu
    20 A (at 50 °C) for power circuit
    10 A (at 50 °C) for signalling circuit
    Irms nazivna moć uključenja
    110 A AC for power circuit conforming to NF C 63-110
    110 A AC for power circuit conforming to IEC 60947
    110 A AC for signalling circuit conforming to IEC 60947
    Nazivna prekidna moć
    110 A at 415 V conforming to IEC 60947
    110 A at 440 V conforming to IEC 60947
    80 A at 500 V conforming to IEC 60947
    110 A at 220...230 V conforming to IEC 60947
    110 A at 380...400 V conforming to IEC 60947
    70 A at 660...690 V conforming to IEC 60947
    [icw] kratkotrajna podnosiva struja kratkog spoja
    90 A 50 °C - 1 s for power circuit
    85 A 50 °C - 5 s for power circuit
    80 A 50 °C - 10 s for power circuit
    60 A 50 °C - 30 s for power circuit
    45 A 50 °C - 1 min for power circuit
    40 A 50 °C - 3 min for power circuit
    80 A - 1 s for signalling circuit
    90 A - 500 ms for signalling circuit
    110 A - 100 ms for signalling circuit
    20 A 50 °C - >= 15 min for power circuit
    Pripadajući osigurač
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    Prosečna impedansa
    3 mOhm - Ith 20 A 50 Hz for power circuit
    [ui] nazivni napon izolacije
    Power circuit: 600 V conforming to UL 508
    Power circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-5-1
    Signalling circuit: 600 V conforming to UL 508
    Power circuit: 600 V conforming to CSA C22.2 No 14
    Signalling circuit: 600 V conforming to CSA C22.2 No 14
    Električna trajnost
    0.18 Mcycles 20 A AC-1 at Ue <= 440 V
    1.3 Mcycles 9 A AC-3 at Ue <= 440 V
    Tip blokade
    Mehanička
    Nosači za montažu
    Ploča
    Šina
    Standardi
    VDE 0660
    BS 5424
    IEC 60947
    NF C 63-110
    Sertifikacija proizvoda
    UL
    CSA
    Povezivanje - priključci
    Solder pins - busbar cross section: 1.5 x 0.9 mm
    Vreme uključenja/isključenja
    10...20 ms coil energisation and NO closing
    10...20 ms coil de-energisation and NO opening
    Nivo sigurnosne pouzdanosti
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    Mehanička trajnost
    5 miliona ciklusa
    Maksimalni radni ciklus
    3600 cyc/h
    Dopunske informacije
    Ograničenje napona upravljačkog kola
    Operational: 0.8...1.15 Uc (at <50 °C)
    Drop-out: 0.2...0.75 Uc (at <50 °C)
    Udarna snaga u va
    30 VA (at 20 °C)
    Snaga držanja u va
    4.5 VA (at 20 °C)
    Disipacija toplote
    1.3 W
    Tip pomoćnog kontakta
    type instantaneous 1 NC
    Frekvencija signalnog kola
    <= 400 Hz
    Minimalna struja preklapanja
    5 mA for signalling circuit
    Minimalni napon preklapanja
    17 V for signalling circuit
    Udaljenost nepreklapanja
    0.5 mm
    Otpornost izolacije
    > 10 MOhm for signalling circuit
    Okruženje
    Ip stepen zaštite
    IP20 conforming to VDE 0106
    Zaštitni tretman
    TC conforming to IEC 60068
    TC conforming to DIN 50016
    Temperatura okoline za rad uređaja
    -25…50 °C
    Temperatura okoline za skladištenje
    -50…80 °C
    Nadmorska visina za rad uređaja
    2000 m without derating
    Otpornost na plamen
    V1 conforming to UL 94
    Requirement 2 conforming to NF F 16-101
    Requirement 2 conforming to NF F 16-102
    Mehanička robusnost
    Shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
    Visina
    58 mm
    Širina
    90 mm
    Dubina
    57 mm
    Masa proizvoda
    0,39 kg
    Pakovanje
    Pakovanje 1 težina
    400 g
    Pakovanje 2 težina
    10,462 kg
    Održivost ponude
    Status održive ponude
    Green Premium proizvod
    Propis REACh
    REACh bez SVHC
    Da
    EU RoHS direktiva
    Bez toksičnih teških metala
    Da
    Bez žive
    Da
    Informacije o RoHS izuzecima
    RoHS regulativa za Kinu
    RoHS deklaracija za Kinu
    Proaktivna RoHS deklaracija za Kinu (izvan RoHS pravnog okvira za Kinu)
    Izjava o zaštiti okoliša
    Profil cirkularnosti
    WEEE
    Ovaj proizvod je na tržištima Evropske unije neophodno odložiti u skladu sa specifičnim smernicama za prikupljanje otpada i nikako ne sme da dospe u kontejnere za otpatke.
    Ugovorna garancija
    Garancija
    18 meseci
  • Prikaži više
    View less

    Dokumenti

    Jezik
    • Svi jezici12
    • Српски5
    • Енглески9
    • Италијански3
    • Кинески4
    • Немачки3
    • Португалски3
    • Руски3
    • Француски4
    • Шпански3
    Katalog
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Verzija 10.0)
    Opis
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Veličina 118.2 MB
    Datum 22.7.20.
    Opis
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    REVERSING CONTACTOR (Verzija 1.0)
    Datoteke u dokumentu
    stp
    983.8 KB
    zip
    629.6 KB
    prp.document.label.format zip
    Veličina 1.6 MB
    Datum 18.12.17.
    Datoteke u dokumentu
    stp
    983.8 KB
    zip
    629.6 KB
    Sertifikat
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 3.3 MB
    Datum 20.7.18.
    prp.document.label.format pdf
    Veličina 747.3 KB
    Datum 17.7.15.
    Uputstvo za montažu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 605.9 KB
    Datum 1.6.16.
    prp.document.label.format pdf
    Veličina 3.3 MB
    Datum 28.2.18.
    EU RoHS deklaracija
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC2K09015E7 : TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem
    Opis
    TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 5.12.20.
    Opis
    TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem
    Informacije o kraju radnog veka
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    TeSys LC1K09-K16 (Verzija 2.0)
    Opis
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Veličina 260.6 KB
    Datum 20.3.20.
    Opis
    TeSys LC1K09-K16
    Izjava o saglasnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    prp.document.label.format pdf
    Veličina 286.6 KB
    Datum 28.6.19.
    Profil ekološke prihvatljivosti proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    TeSys LC1K09-K16 (Verzija 2.0)
    Opis
    TeSys LC1K09-K16
    prp.document.label.format pdf
    Veličina 342 KB
    Datum 20.3.20.
    Opis
    TeSys LC1K09-K16
    REACh deklaracija
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC2K09015E7 : TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem
    Opis
    TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 5.12.20.
    Opis
    TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem
    RoHS deklaracija za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    LC2K09015E7 : TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem
    Opis
    TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem
    prp.document.label.format pdf
    Veličina 195.3 KB
    Datum 5.12.20.
    Opis
    TeSys K kontaktor za promenu smera- 3P(3 NO)-AC-3 - <= 440 V 9 A - 48 V AC kalem
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.