Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Izaberite svoju lokaciju

Prikaži sve Easergy P3
Slika proizvoda REL52046 Schneider Electric

REL52046

Green premium brand logo
Slika proizvoda REL52046 Schneider Electric
REL52046
Green premium brand logo

Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC

Prikaži još karakteristika
The maximum number of products that can be compared is 4

  • Osnovne informacije
    Grupa proizvoda
    Easergy P3
    Tip proizvoda ili komponente
    Protection relay
    Upotreba releja
    Universal
    product reference
    P3U20-6AAA3ADAA
    power supply
    48...230 V AC/DC
    measuring inputs
    1/5 A CT za phase current 3
    1/5 A CT za residual current 1
    100 V/110 V VT za napon 1
    Broj senzora
    0 temperature
    0 arc
    number of Digital Inputs (DI)
    10
    number of Digital Outputs (DO)
    1 watchdog
    5
    number of analogue inputs
    0
    number of analogue outputs
    0
    communication ports
    USB port sa 1 konektorprednja strana
    LC sa 2 konektorzadnja strana
    communication protocols
    IEC 61850 ed. 1
    IEC 61850 ed. 2
    IEC 60870-5-101
    DNP3 TCP
    Modbus TCP
    Ethernet/IP
    Sajber bezbednost
    Port hardening
    Password protection
    protection functions
    Phase undercurrent 37
    Negative sequence overcurrent 46
    Broken conductor 46 I2/I1
    Excessive starting time, locked rotor 48/51LR
    Termička zaštita od preopterećenja 49
    Phase overcurrent 50/51
    Earth fault overcurrent 50N/51N
    Breaker failure 50BF
    Switch ON to fault (SOTF)
    Capacitor bank unbalance 51C
    Capacitor overvoltage 59C
    Neutral voltage displacement 59N
    Motor restart inhibition 66
    Directional earth fault 67N
    Transient earth fault 67NI
    CT supervision 60
    VT supervision 60
    H2 detection 68H2
    H5 detection 68H5
    Reklozer 79
    Lockout relay 86
    Cold load pick-up
    Programmable stages 99
    Programmable curve
    protokol komunikacionog porta
    No
    measurement functions
    Struja 3-phase
    Struja zero sequence
    Struja positive sequence
    Struja negative sequence
    Struja ratio of negative and positive
    Napon phase to earth
    Napon međufazno
    Napon zero sequence
    Napon positive sequence
    Napon negative sequence
    Napon ratio of negative and positive
    Short circuit fault reactance
    Fault location current
    Earth fault reactance
    Frekvencija
    Aktivna snaga
    RMS active power
    Reaktivna snaga
    RMS reactive power
    Prividna snaga
    RMS apparent power
    Aktivna energija
    Reaktivna energija
    Cos φ
    Tan ϕ
    Power angle
    Faktor snage
    Napon phasor diagram view
    Struja phasor diagram view
    Struja 2nd, 15th harmonics with THD
    Napon 2nd, 15th harmonics with THD
    Voltage interruption
    Condition monitoring CB wear
    control functions
    Switchgear control and monitoring
    Programmable switchgear interlocking
    Lokalno upravljanje on single-line diagram
    Lokalno upravljanje with I/O keys
    Lokalno/daljinsko upravljanje
    2 function keys
    Mobile application with Easergy SmartApp
    Web-server
    Programmable logic
    controllable switchgear devices
    2 controlled + 4 displayed
    number of setting groups
    4
    monitoring functions
    Trip circuit supervision 74
    Circuit breaker monitoring
    Relay self-monitoring
    logs and records
    Beleženje event-a
    Disturbance recording
    Tripping context
    Tip dijagnostike rasklopne opreme
    CT supervision
    Trip circuit supervision TCS
    Povezivanje - priključci
    Zavrtanj odvojivo digitalni ulaz/izlaz
    Ring lugs odvojivo current transformer
    Pin odvojivo voltage transformer
    Dopunske informacije
    Radni prag
    220...230 V AC/DC
    Veb server
    Ugrađen HTTP server
    Ime softvera
    EcoStruxure Power Device
    ESetup Easergy Pro
    Broj ključa
    2 customizable
    Lokalna signalizacija
    4 LED lampice
    8 LED lampica programmable
    Standardi
    IEC
    Visina
    169,5 mm
    Širina
    170 mm
    Dubina
    205 mm
    Masa proizvoda
    2,5 kg maksimalno
    Okruženje
    Elektromagnetna kompatibilnost
    Emission tests u skladu sa IEC/EN 60255-26 ed. 3
    Emission tests klasa A u skladu sa CISPR 11
    Emission tests klasa A u skladu sa CISPR 22
    EMC otpornost u skladu sa IEC/EN 60255-26 ed. 3
    EMC otpornost u skladu sa EN/IEC 61000-4-18
    EMC otpornost nivo 4 u skladu sa EN/IEC 61000-4-2
    EMC otpornost nivo 3 u skladu sa EN/IEC 61000-4-3
    EMC otpornost nivo 4 u skladu sa EN/IEC 61000-4-4
    EMC otpornost nivo 3 u skladu sa EN/IEC 61000-4-5
    EMC otpornost nivo 3 u skladu sa EN/IEC 61000-4-6
    EMC otpornost u skladu sa EN/IEC 61000-4-8
    EMC otpornost level 5 u skladu sa EN/IEC 61000-4-9
    EMC otpornost u skladu sa EN/IEC 61000-4-29
    EMC otpornost u skladu sa EN/IEC 61000-4-11
    EMC otpornost u skladu sa EN/IEC 61000-4-17
    Mehanička robusnost
    Vibracije (nivo: class II) u skladu sa IEC 60255-21-1
    Vibracije: Fc u skladu sa IEC 60068-2-6
    Udara (nivo: class II) u skladu sa IEC 60255-21-2
    Udara: Ea u skladu sa IEC 60068-2-27
    Seizmički testovi method A (nivo: class II) u skladu sa IEC 60255-21-3
    Udarci (nivo: class II) u skladu sa IEC 60255-21-2
    Udarci: Ea u skladu sa IEC 60068-2-27
    climatic withstand
    Exposure to dry heat Bb u skladu sa EN/IEC 60068-2-2
    Exposure to cold Ad u skladu sa EN/IEC 60068-2-1
    Izloženost toploj vlazi u radu Db u skladu sa EN/IEC 60068-2-30
    Izloženost toploj vlazi u radu Cab u skladu sa EN/IEC 60068-2-78
    Temperatura okoline za rad
    -40…65 °C
    Temperatura okoline za skladištenje
    -40…70 °C
    IP stepen zaštite
    IP54 u skladu sa IEC 60529
    Relativna vlažnost
    0…95 %, bez kondenzacije
    maximum operating altitude
    2000 m
    Zaštitni tretman
    Conformal coating
    Održivost ponude
    Status održive ponude
    Green Premium proizvod
    EU RoHS direktiva
    Proaktivna usaglašenost (proizvod nije u zakonskom okviru direktive EU RoHS)
    EU RoHS deklaracija
    Bez žive
    Da
    Informacije o RoHS izuzecima
    RoHS regulativa za Kinu
    RoHS deklaracija za Kinu
    Proizvod je izvan RoHS okvira za Kinu. Informativna deklaracija supstanci.
    Izjava o zaštiti okoliša
    Profil cirkularnosti
    WEEE
    Ovaj proizvod je na tržištima Evropske unije neophodno odložiti u skladu sa specifičnim smernicama za prikupljanje otpada i nikako ne sme da dospe u kontejnere za otpatke.
    Ugovorna garancija
    Garancija
    Up to 10 years extended warranty (Standard warranty 2 years. Please check with your local SE representative for extended warranty availability and conditions)
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici17
    • Српски5
    • Енглески14
    Katalog
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Easergy P3 Catalog (Verzija 16)
    Opis
    Network protection relay
    Veličina pdf
    Veličina 6.3 MB
    Datum 16.7.19.
    Opis
    Network protection relay
    EU RoHS deklaracija
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    REL52046 : Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC
    Opis
    Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC
    Veličina pdf
    Veličina 195.3 KB
    Datum 18.2.20.
    Opis
    Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC
    Informacije o kraju radnog veka
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Product End of Life Instructions - Easergy P3U (Verzija 1.0)
    Opis
    This document explains the dismantling of the medium voltage protection relays of the Easergy P3 Standard range.
    Veličina pdf
    Veličina 269.3 KB
    Datum 1.10.17.
    Opis
    This document explains the dismantling of the medium voltage protection relays of the Easergy P3 Standard range.
    Profil ekološke prihvatljivosti proizvoda
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Product Environmental Profile Easergy P3U30 (Verzija 1.0)
    Opis
    The document describe the Product Environnemental Profile for Easergy P3U30.
    Veličina pdf
    Veličina 364.7 KB
    Datum 1.10.17.
    Opis
    The document describe the Product Environnemental Profile for Easergy P3U30.
    REACh deklaracija
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    REL52046 : Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC
    Opis
    Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC
    Veličina pdf
    Veličina 195.3 KB
    Datum 18.2.20.
    Opis
    Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC
    RoHS deklaracija za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    REL52046 : Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC
    Opis
    Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC
    Veličina pdf
    Veličina 195.3 KB
    Datum 18.2.20.
    Opis
    Easergy P3U20, 4L stopice, 1U, 10DI/5DO, Uaux: 48-230V, DI: 220-230V, 2 x LC
  • Prikaži više View less

    Softver i firmver

    Jezik
    • Енглески2
    Softver - Finalna verzija
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    eSetup Easergy Pro V2.2.0 (Verzija 2.2.0)
    Opis
    The eSetup Easergy Pro software is the setting and operating tool for Easergy protection relays. It may be used:|- prior to commissioning and without connection to Easergy relays, to prepare Easergy protection and parameter settings, during commissioning, on a PC connected point-to-point to the Easergy relays front panel: to load, unload and modify protection and parameter settings and to obtain all measurements and useful information during commissioning|- during operation, on a PC connected to a set of Easergy relays via Ethernet communication network in order to manage the protection system, to monitor the status of the electrical network and to run diagnostics on any incidents affecting the electrical network.||Compatibility with Microsoft® VISTA, XP Windows 7 (32/64) and Windows 10||Compatibility with Easergy P3 devives and Easergy P5 devices.
    Veličina zip
    Veličina 167.7 MB
    Datum 15.12.19.
    Opis
    The eSetup Easergy Pro software is the setting and operating tool for Easergy protection relays. It may be used:|- prior to commissioning and without connection to Easergy relays, to prepare Easergy protection and parameter settings, during commissioning, on a PC connected point-to-point to the Easergy relays front panel: to load, unload and modify protection and parameter settings and to obtain all measurements and useful information during commissioning|- during operation, on a PC connected to a set of Easergy relays via Ethernet communication network in order to manage the protection system, to monitor the status of the electrical network and to run diagnostics on any incidents affecting the electrical network.||Compatibility with Microsoft® VISTA, XP Windows 7 (32/64) and Windows 10||Compatibility with Easergy P3 devives and Easergy P5 devices.
    WAVEWIN Data Management and Analysis System software (Verzija 6)
    Opis
    This software is intended for use by individuals working in protection, engineering, and system operations to show the Waveforms from the protection devices.
    Veličina zip
    Veličina 4.9 MB
    Datum 1.3.17.
    Opis
    This software is intended for use by individuals working in protection, engineering, and system operations to show the Waveforms from the protection devices.
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Poređenje proizvoda: /