Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Izaberite svoju lokaciju

Prikaži sve Logički kontroler - Modicon M221
Slika proizvoda SR2MOD03 Schneider Electric

SR2MOD03

Slika proizvoda SR2MOD03 Schneider Electric
SR2MOD03

GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)

Prikaži još karakteristika
The maximum number of products that can be compared is 4

  • Osnovne informacije
    Grupa proizvoda
    Modicon M251
    Modicon M238
    Modicon M241
    Modicon M221
    Tip proizvoda ili komponente
    GSM modem
    Pribor / posebna kategorija
    Komunikacioni pribor
    Tip modema
    4-opsega 900/1900 MHz (SAD)
    4-opsega 900/1800 MHz (Evropa)
    Dopunske informacije
    držač za montažu
    35 mm simetričnu DIN šinu
    panel
    ograničenje napona napajanja
    5…24 V
    Masa proizvoda
    0,335 kg
    Održivost ponude
    REACh bez SVHC
    Da
    EU RoHS direktiva
    Proaktivna usaglašenost (proizvod nije u zakonskom okviru direktive EU RoHS)
    EU RoHS deklaracija
    Bez žive
    Da
    Informacije o RoHS izuzecima
    RoHS regulativa za Kinu
    RoHS deklaracija za Kinu
    Proizvod je izvan RoHS okvira za Kinu. Informativna deklaracija supstanci.
    Ugovorna garancija
    Garancija
    18 months
  • Prikaži više View less

    Dokumenti

    Jezik
    • Svi jezici8
    • Српски4
    • Енглески5
    • Италијански2
    • Немачки2
    • Португалски2
    • Француски2
    • Шпански2
    Katalog
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 1.2 MB
    Datum 20.1.20.
    Uputstvo za upotrebu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    EcoStruxure Machine Expert - Modem Functions - Modem Library Guide (Verzija 05)
    Opis
    This document describes the modem functions library for EcoStruxure Machine Expert controllers.
    Veličina pdf
    Veličina 1.3 MB
    Datum 1.6.19.
    Opis
    This document describes the modem functions library for EcoStruxure Machine Expert controllers.
    SR2MOD02 and SR2MOD03 Wireless 2G/3G Modem, User Guide (Verzija 02)
    Opis
    This manual describes how to install, configure, and use the SR2MOD02 and SR2MOD03 2G/3G modems, based on descriptive information and how-to procedures. The modems are quad-Bands (850/900/1800/1900 MHz) in 2G GSM Class 12/EDGE. The modems with manufacturing dates greater than or equal to 1630 are six Bands (Band I (2100 MHz), Band II (1900 MHz), Band IV (1700 MHz), Band V (850 MHz), Band VI (800 MHz) and Band VIII (900 MHz)) in 3G UMTS/HSDPA/HSUPA. This manual describes 2 modem references based upon the controllers supported: - Smart relays - Zelio Logic of Schneider Electric - Modem reference: SR2MOD02 - Programmable controllers - M221, M241, M251 Logic Controllers of Schneider Electric - Modem reference: SR2MOD03
    Veličina pdf
    Veličina 2 MB
    Datum 1.8.18.
    Opis
    This manual describes how to install, configure, and use the SR2MOD02 and SR2MOD03 2G/3G modems, based on descriptive information and how-to procedures. The modems are quad-Bands (850/900/1800/1900 MHz) in 2G GSM Class 12/EDGE. The modems with manufacturing dates greater than or equal to 1630 are six Bands (Band I (2100 MHz), Band II (1900 MHz), Band IV (1700 MHz), Band V (850 MHz), Band VI (800 MHz) and Band VIII (900 MHz)) in 3G UMTS/HSDPA/HSUPA. This manual describes 2 modem references based upon the controllers supported: - Smart relays - Zelio Logic of Schneider Electric - Modem reference: SR2MOD02 - Programmable controllers - M221, M241, M251 Logic Controllers of Schneider Electric - Modem reference: SR2MOD03
    Uputstvo za montažu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 3 MB
    Datum 1.10.17.
    EU RoHS deklaracija
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    SR2MOD03 : GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)
    Opis
    GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)
    Veličina pdf
    Veličina 195.3 KB
    Datum 18.2.20.
    Opis
    GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)
    Izjava o saglasnosti
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    Veličina pdf
    Veličina 448.9 KB
    Datum 2.11.17.
    REACh deklaracija
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    SR2MOD03 : GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)
    Opis
    GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)
    Veličina pdf
    Veličina 195.3 KB
    Datum 18.2.20.
    Opis
    GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)
    RoHS deklaracija za Kinu
    Format
    Veličina
    Datum
    Dodaj u Moje dokumente
    SR2MOD03 : GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)
    Opis
    GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)
    Veličina pdf
    Veličina 195.3 KB
    Datum 18.2.20.
    Opis
    GSM/GPRS modem - 4-pojasni 900/1900 MHz (US) 4-band 900/1800 MHz (E)
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Poređenje proizvoda: /