Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

APC Smart-UPS 750VA RM 2U 230V W/ UL Approval

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Overview
    Model Name
    APC Smart-UPS 750VA RM 2U 230V W/ UL Approval
    Includes
    CD with software , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    480 Watts / 750 VA
    Max Configurable Power (Watts)
    480 Watts / 750 VA
    Nominal Output Voltage
    230V
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal , 57 - 63 Hz for 60 Hz nominal
    Crest Factor
    --
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (2) IEC Jumpers (Battery Backup) , (4) IEC 320 C13 (Battery Backup)
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Input voltage range for main operations
    160 - 285 V
    Input voltage adjustable range for mains operation
    151 - 302V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    3 hour(s)
    Replacement Battery
    RBC22
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Emergency Power Off (EPO)
    Optional
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    89.0 mm
    Maximum Width
    483.0 mm
    Maximum Depth
    457.0 mm
    Rack Height
    2 U
    Net Weight
    21.82 kg
    Shipping Weight
    25.11 kg
    Shipping Height
    254.0 mm
    Shipping Width
    594.0 mm
    Shipping Depth
    603.0 mm
    Color
    Black
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    36.000 dB
    Online Thermal Dissipation
    68.000 BTU/hr
    Conformance
    Approvals
    C-tick , CE , CSA , EN 50091-1 , EN 50091-2 , TUV , UL 1778 , VDE
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Хрватски
    • Грчки
    • Норвешки
    • Литвански
    • Естонски
    • Фински
    • Дански
    • Холандски
    • Словеначки
    • Енглески
    • Летонски
    Uputstvo za upotrebu
    Datum
    Veličina
    Dodaj u Moje dokumente
    Installation Smart-UPS Rail Kit (Verzija 4)
    Datum 7.2.19.
    Veličina 76.3 KB
    Smart-UPS 750/1000/1500 VA 120/230 Vac, 1500 VA 100 Vac Rack-Mount 2U (Verzija 5)
    Sertifikat
    Datum
    Veličina
    Dodaj u Moje dokumente
    CSA Certificate for specified products (Verzija 1)
    Datum 8.2.19.
    Veličina 114 KB
    UL Listing for UPS Equipment, External Battery Packs and Accessories (Verzija 0)
    EAC certificate of Smart UPS (Verzija 0)
    Datum 11.4.17.
    Veličina 1.6 MB
    CE Declaration of Conformity (Verzija 1)
    Datum 9.2.19.
    Veličina 90.8 KB
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    EoLi - Smart-UPS Less than 1500 VA (Verzija 1)
    Datum 8.2.19.
    Veličina 421.7 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    ePEP - Smart-UPS (Less than 1500) (Verzija 1)
    Datum 8.2.19.
    Veličina 444.7 KB
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.