Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

APC Smart-UPS VT 15kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Overview
    Description
    UPS is supplied without batteries. 3rd party battery system must be purchased separately.
    Model Name
    APC Smart-UPS VT 15kVA 400V, w/Start-Up 5X8, Internal Maintenance Bypass, & Parallel Capability
    Includes
    Bolt down brackets , CD with software , Installation guide , Network Management Card , Smart UPS signalling RS-232 cable , Start up included , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Output Power Capacity
    12.0 KW / 15.0 kVA
    Max Configurable Power (Watts)
    12.0 KW / 15.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 5% at full load
    Output Frequency (sync to mains)
    47 - 53 Hz for 50 Hz nominal
    Other Output Voltages
    380, 415V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup) , (1) Screw Terminals (Battery Backup)
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    47 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    304 - 477 V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    21 A
    Input Breaker Capacity
    35 A
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , Smart-Slot
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    823.0 mm
    Maximum Width
    352.0 mm
    Maximum Depth
    813.0 mm
    Net Weight
    134.0 kg
    Shipping Weight
    173.0 kg
    Shipping Height
    1290.0 mm
    Shipping Width
    720.0 mm
    Shipping Depth
    1110.0 mm
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-999.9 meters
    Storage Temperature
    -50 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    54.000 dB
    Online Thermal Dissipation
    1928.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    C-tick , CE , EN 50091-2 , EN/IEC 62040-3 , IEC 61000-3-2 , IEC 61000-3-3 , ISO 14001 , ISO 9001 , RCM , VFI-SS-111
    Standard warranty
    1 year repair or replace , Start-Up Service
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Хрватски
    • Грчки
    • Норвешки
    • Литвански
    • Естонски
    • Фински
    • Дански
    • Холандски
    • Словеначки
    • Енглески
    • Летонски
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Brochure Smart UPS -VT 50hz (Verzija 1)
    Datum 7.2.19.
    Veličina 721.5 KB
    Uputstvo za upotrebu
    Datum
    Veličina
    Dodaj u Moje dokumente
    Smart-UPS VT 10-40 kVA 380/400/415 V Installation (Verzija 0)
    SHT UNPKG SUVT BATTS 10-40KVA GLOBAL (Verzija 1)
    Datum 7.2.19.
    Veličina 287.5 KB
    Smart-UPS VT 10-40 kVA 380/400/41 V, 208/220 V, 200/208 V Operation (Verzija 0)
    MGE Galaxy 3500, MGE Galaxy 300 and Smart-UPS VT Earthing Principles (Verzija 0)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    SUVTP15KH2SNB-SD - 15kVA, 400V Dual Mains Single mod, System One Line without MBP, Parallel Capable (Verzija 1)
    SUVTPMBP10K40H-4MOD-WD - System Wiring Diagram (Verzija 0)
    SUVTPMBP10K40H-2MOD-WD - System Wiring Diagram (Verzija 0)
    SUVTP15KH1SNB-SD - 15kVA, 400V Single Mains Single mod, System One Line without MBP, Parallel Capable (Verzija 1)
    SUVTPMBP10K40H-3MOD-WD - System Wiring Diagram (Verzija 0)
    Vodič za specifikaciju
    Datum
    Veličina
    Dodaj u Moje dokumente
    Smart-UPS VT 10-40 kVA 380/400/415 V Technical Specifications (Verzija 0)
    Sertifikat
    Datum
    Veličina
    Dodaj u Moje dokumente
    GOST Certification for SUVT (Verzija 0)
    Datum 6.2.19.
    Veličina 1.1 MB
    Office of Statewide Health Planning and Development (OSHPD) Preapproval Galaxy 3500 and SUVT (Verzija 1)
    Smart-UPS VT 10-40 kVA EU Declaration of Conformity (Verzija 2)
    Certificate of Origin Smart-UPS VT 3-Phase, 10-40 kVA, 400 V, 50 Hz (Sheet) (Verzija 1)
    Certificate of Origin Smart-UPS VT 3-Phase, 10-40 kVA, 400 V, 50 Hz (Sheet) (Verzija 1)
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.