Serbia

Dobro došli na veb lokaciju Schneider Electric

Dobro došli na našu web lokaciju.

Možete izabrati drugu državu da biste pregledali raspoložive proizvode ili posetiti našu globalnu veb lokaciju i pročitati informacije o kompaniji.

Izaberite drugu državu ili region

sigurnosni modul za PLC TM2xx, 3 funkcije, CAT4, opružni priključni blok

Prikaži još karakteristika >
Dodaj u moje proizvode Ukloni iz Mojih proizvoda

  • Osnovne informacije
    grupa proizvoda
    Modicon TM3 sigurnosni moduli
    tip proizvoda ili komponente
    Sigurnosni modul
    kratko ime uređaja
    TM3SAK
    sigurnosni modul
    Za nadzor tastera za nužno isklj.,prek.,sig.podloge/rubova ili sig.svetl.zavese
    funkcija modula
    Emergency stop monitoring 1-channel wiring
    Emergency stop monitoring 2-channel wiring
    Monitoring of a movable guard
    Multiple emergency stop monitoring 2-channel wiring
    Sensing mat and edges monitoring
    Monitoring of electro-sensitive protection equipment (ESPE) PNP/PNP
    Proximity sensor monitoring PNP/PNP
    Monitoring of electro-sensitive protection equipment (ESPE) PNP/NPN
    Proximity sensor monitoring PNP/NPN
    Monitoring of a movable guard with 2 switches and automatic start
    sigurnosni nivo
    Can reach PL e/category 4 EN/ISO 13849-1:2008
    Can reach PL e/category 4 EN/ISO 13849-2:2012
    Can reach SILCL 3 EN/IEC 62061:2005
    Can reach SIL 3 EN/IEC 61508:2010
    Dopunske informacije
    podaci o sigurnosnoj pouzdanosti
    DC = 95 % EN/ISO 13849-1
    PFHd = 5E-9 1/h IEC 61508-1 1 operacija/h DC-13 24 V DC 4 A
    PFHd = 30E-9 1/h IEC 61508-1 60 operacija/h DC-13 24 V DC 1 A
    MTTFd = 500 godina EN/ISO 13849-1 1 operacija/h DC-13 24 V DC 4 A
    MTTFd = 85 godina EN/ISO 13849-1 60 operacija/h DC-13 24 V DC 1 A
    SFF = 95 % IEC 61508-1
    HFT = 1 IEC 61508-1
    Type = A IEC 61508-1
    vreme sinhronizacije između ulaza
    Unlimited
    2 or 4 s depending of wiring configurable by software
    povezivanje - priključci
    Captive spring terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² flexible without cable end 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 1 x 0.2...1 x 2.5 mm² solid without cable end 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel 13-14, 23-24, 33-34
    Captive spring terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² flexible without cable end other terminals
    Captive spring terminals, removable terminal block 1 x 0.14...1 x 1.5 mm² solid without cable end other terminals
    Captive spring terminals, removable terminal block 1 x 0.25...1 x 0.5 mm² flexible with cable end, with bezel other terminals
    Captive spring terminals, removable terminal block 1 x 0.25...1 x 1.5 mm² flexible with cable end, without bezel other terminals
    tip izlaza
    Relay instantaneous opening 3 NO potential free
    broj sigurnosnih kola
    3 NO (relay instantaneous opening)
    maksimalni napon preklapanja
    230 V utilisation category AC-15 at 50 Hz (relay instantaneous opening)
    24 V utilisation category DC-13 (relay instantaneous opening)
    [Us] nazivni napon napajanja
    24 V DC - 15...20 %
    snaga potrošnje u W
    0.2 W 5 V DC
    3.6 W 24 V DC
    tip zaštite ulaza
    Unutrašnja, elektronska
    napon upravljačkog kola
    24 V DC
    cable distance between devices
    30 m
    prekidna moć
    360 VA holding AC-15 B300 relay output
    3600 VA inrush AC-15 B300 relay output
    prekidna moć
    4 A 24 V 50 ms DC-13 relejni izlaz
    termička struja izlaza
    6 A per relay relay output
    [Ith] dozvoljena termička struja u vazduhu
    18 A
    pripadajući osigurač
    4 A gG or gL relay output EN/IEC 60947-5-1
    6 A fast blow relay output EN/IEC 60947-5-1
    minimalna izlazna struja
    10 mA relay output
    napon izlaza
    10 V relay output
    maksimalno vreme odziva na otvoren ulaz
    <= 40 ms
    [Ui] nazivni napon izolacije
    300 V 2 IEC 60647-5-1
    [Uimp] nazivni podnosivi impulsni napon
    4 kV III IEC 60647-5-1
    potrošnja struje
    100 mA 24 V DC spoljašnje napajanje
    lokalna signalizacija
    8 LEDs green/red user
    električni priključak
    Opružni priključak
    kompatibilnost proizvoda
    Safety light curtains EN/IEC 61496-1 (type 4)
    Sensing mat/edges EN 1760-1
    standardi
    EN/ISO 13849-1:2008
    EN/ISO 13849-2:2012
    EN/IEC 62061:2005
    EN/IEC 61508:2010
    EN/IEC 60947-5-1:2010
    EN/IEC 61131-2:2007
    EN/IEC 60204-1:2005
    EN/IEC 60204-1:2009/A1
    IEC 61010-1:2010
    EN 50581:2012
    sertifikacija proizvoda
    TÜV
    RCM
    EAC
    UL 61010-2-201
    CSA 61010-2-201 (u postupku)
    ANSI opasni prostor klasa 1 odeljak 2 (u postupku)
    CSA opasni prostor klasa 1 odeljak 2 (u postupku)
    označavanje
    CE
    CSA
    UL
    EFUP 10
    REACH
    TÜV
    EAC
    RCM
    elektromagnetna kompatibilnost
    Electrostatic discharge immunity test 8 kV air discharge conforming to EN/IEC 61000-4-2
    Electrostatic discharge immunity test 6 kV contact discharge conforming to EN/IEC 61000-4-2
    Susceptibility to electromagnetic fields 10 V/m 80 MHz to 1 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3
    Susceptibility to electromagnetic fields 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3
    Magnetic field at power frequency 30 A/m 50...60 Hz conforming to EN/IEC 61000-4-8
    Electrical fast transient/burst immunity test 3 kV power lines (DC) conforming to EN/IEC 61000-4-4
    Electrical fast transient/burst immunity test 2 kV I/O conforming to EN/IEC 61000-4-4
    1.2/50 µs shock waves immunity test 1 kV power lines (DC) conforming to EN/IEC 61000-4-5
    Conducted RF disturbances 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6
    Radiated emission 40 dBµV/m class A 24 V conforming to EN 55011
    Radiated emission 47 dBµV/m class A 24 V conforming to EN 55011
    držač za montažu
    Wall mount using attached fasteners
    Rail top hat type TH35-7.5 IEC 60715
    Rail top hat type TH35-15 IEC 60715
    visina
    94 mm
    dubina
    73 mm
    širina
    43.7 mm
    masa proizvoda
    0.19 kg
    Okruženje
    standardi
    EN 1088/ISO 14119
    EN 60204-1
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/ISO 13850
    otpornost na elektrostatičko pražnjenje
    6 kV on contact EN/IEC 61000-4-2
    8 kV in air EN/IEC 61000-4-2
    otpornost na elektromagnetna polja
    10 V/m 80 MHz...1 GHz EN/IEC 61000-4-3
    3 V/m 1.4 GHz...2 GHz EN/IEC 61000-4-3
    1 V/m 2 GHz...3 GHz EN/IEC 61000-4-3
    otpornost na magnetna polja
    30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
    otpornost na brze prelaze
    3 kV power lines (DC) EN/IEC 61000-4-4 DC
    2 kV I/O lines EN/IEC 61000-4-4
    podnosivi naponski udar
    1 kV power lines (DC) differential mode EN/IEC 61000-4-5 DC
    1 kV power lines (DC) common mode EN/IEC 61000-4-5 DC
    otpornost na emisije vezane sa vodovima, indukovane EM poljima
    10 V 0.15...80 MHz EN/IEC 61000-4-6
    elektromagnetna emisija
    Radiated emissions 50 dBµV/m class A 24 V DC 30...230 Hz IEC 61131-3
    Radiated emissions 57 dBµV/m class A 24 V DC 230...1000 Hz IEC 61131-3
    temperatura okoline za rad
    -10...55 °C horizontal installation
    temperatura okoline za skladištenje
    -25...70 °C
    relativna vlažnost
    10...95 % bez kondenzacije u radu
    10...95 % bez kondenzacije skladištenje
    IP stepen zaštite
    IP20 EN/IEC 60529 priključci
    stepen zaprljanosti
    2
    nadmorska visina za rad
    0...2000 m
    nadmorska visina skladištenja
    0...3000 m
    otpornost na vibracije
    +/- 3.5 mm 5...150 Hz IEC 60068-2-6
    otpornost na udare
    15 gn 11 ms IEC 60068-2-27
    mehanička robusnost
    Bumps 6 ms 300 shocks 25 gn IEC 60068-2-27
    Održivost ponude
    održiva oprema - status
    Zeleni Premium proizvod
    RoHS (kod datuma: GGNN)
    REACh
    profil proizvoda u odnosu na životnu sredinu
    instrukcije za kraj životnog veka proizvoda
  • Dokumenti i preuzimanja

    Jezik
    • Српски
    • Кинески
    • Kazakh
    • Италијански
    • Шпански
    • Португалски
    • Турски
    • Француски
    • Руски
    • Енглески
    • Немачки
    Katalog
    Datum
    Veličina
    Dodaj u Moje dokumente
    Modicon TM3 I/O expansion modules for Modicon controllers (Verzija 5.0)
    Uputstvo za upotrebu
    Datum
    Veličina
    Dodaj u Moje dokumente
    Modicon TM3 - Safety Modules, Hardware Guide (Verzija 03)
    Modicon TM3 - Expansion Modules, Programming Guide (Verzija 09)
    SoMachine Basic - Operating guide (Verzija 10)
    Datum 1.3.18.
    Veličina 6.9 MB
    Modicon TM3 - Safety Modules, Hardware Guide (Verzija 00)
    CAD
    Datum
    Veličina
    Dodaj u Moje dokumente
    CAD files for TM3SAK6RG: MODULE TM3 SAFETY CAT.4, SPRING (Verzija 1.0)
    Sertifikat
    Datum
    Veličina
    Dodaj u Moje dokumente
    EC_TypeExamination_Certificate_TUEVNORD (Verzija 1.0)
    Datum 29.9.17.
    Veličina 1.1 MB
    CSA Certificate TM3 Safety (Verzija 1.0)
    Datum 14.6.16.
    Veličina 70.1 KB
    UL Certificate TM3 Safety (FS) (Verzija 1.0)
    Datum 6.4.19.
    Veličina 407.1 KB
    UL Certificate TM3 Safety (Verzija 1.0)
    Datum 14.6.16.
    Veličina 406.7 KB
    Uputstvo za montažu
    Datum
    Veličina
    Dodaj u Moje dokumente
    TM3SAK6R, TM3SAK6RG TM3 Safety Modules, Instruction Sheet (Verzija 00)
    TM3SAK6R, TM3SAK6RG TM3 Safety Modules, Instruction Sheet (Verzija 00)
    EU RoHS deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
    Informacije o kraju radnog veka
    Datum
    Veličina
    Dodaj u Moje dokumente
    TM3... Safety Module, Product End-of-Life Instructions (Verzija 3.0)
    Izjava o saglasnosti
    Datum
    Veličina
    Dodaj u Moje dokumente
    Modicon DoC TM3 Safety (Verzija 1.2)
    Datum 6.6.16.
    Veličina 135.3 KB
    Modicon DoC TM3 Accessory (Verzija 1.2)
    Datum 21.7.17.
    Veličina 285.5 KB
    Profil ekološke prihvatljivosti proizvoda
    Datum
    Veličina
    Dodaj u Moje dokumente
    TM3... Safety Module, Product Environmental Profile (Verzija 3.0)
    REACh deklaracija
    Datum
    Veličina
    Dodaj u Moje dokumente
  • Najčešća tehnička pitanja

    Nije pronađen nijedan rezultat.
    Nažalost, povezana najčešća pitanja nisu dostupna zbog privremenih tehničkih problema. Pokušajte ponovo kasnije.
Nos conseillers sont disponibles pour répondre à vos questions de 8h00 à 18h00 du lundi au vendredi toute l'année.