Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

 

POE21U1AF

High Power Single Port PoE Injector

Compatible with IEEE802.3af PoE-compliant IP network cameras

Pelco Product picture Schneider Electric
POE21U1AF
  • Features

    Reduce cabling requirements and make installation faster, easier and more cost effective with 19.6W Power over Ethernet (PoE) injectors. This product is compatible with IEEE802.3af PoE-compliant IP network cameras. The PoE single port midspan provides simultaneous transmission of power, video and audio over one Ethernet cable. Pelco PoE midspans are ideal for schools, casinos, airports, retail, infrastructure, or any application where it would be difficult to run electrical cables or install power outlets to connect with an IP network camera.

    POE21U1AF Documents & Downloads



    Features:

    • Fully Compliant detection, disconnect, over load and voltage control IEEE802.3af
    • Diagnostic LEDs
    • Non-Vented Case
    • UN IOL Test Report
    • Full Protection OCP, OVP
    • Gigabit Compatible
    • Safety Approvals: cUL/UL, CE
    • Mechanical Characteristics:
      • Length: 16.3 cm (6.4 in)
      • Width: 6.5 cm (2.6 in)
      • Height: 3.6 cm (1.42 in)
      • Weight: 0.2 kg (0.44 lb)

    Benefits

    • Simultaneous transmission of power, video and audio over one Ethernet cable

    Applications

    • Schools
    • Casinos
    • Airports
    • Retail
    • Infrastructure

EcoStruxure™ for Your Business

EcoStruxure lets you thrive in today's digital world. Make better business decisions with scalable and converged IT/OT solutions.

Reach Us

Have a question, complaint or is there some feedback you’d like to send us to make your experience with Schneider Electric better?

FAQ

Easily find and share the answer you are looking for from our online FAQ service.
Compare products: /