Saudi Arabia

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

ATV61HC22N4D387 Product picture Schneider Electric
Discontinued

View all Altivar 61

ATV61HC22N4D387

ATV61HC22N4D387 Product picture Schneider Electric
Discontinued
View all Altivar 61
ATV61HC22N4D387

variable speed drive ATV61 - 200kW - 300HP - 380..480 V - without EMC filter

Show more characteristics >
ATV61HC22N4D387  has not been replaced. Please contact your customer care centre for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar 61
    product or component type
    Variable speed drive
    product specific application
    Pumping and ventilation machine
    component name
    ATV61
    motor power kW
    200 kW 3 phases at 380...480 V
    220 kW 3 phases at 380...480 V
    motor power hp
    300 hp 3 phases at 380...480 V
    350 hp 3 phases at 380...480 V
    power supply voltage
    380...480 V (- 15...10 %)
    supply number of phases
    3 phases
    line current
    331 A for 480 V 3 phases 200 kW / 300 hp
    357 A for 380 V 3 phases 200 kW / 300 hp
    383 A for 480 V 3 phases 220 kW / 350 hp
    396 A for 380 V 3 phases 220 kW / 350 hp
    EMC filter
    Level 3 EMC filter
    variant
    Low voltage drive for medium voltage motors
    Without DC choke
    assembly style
    With heat sink
    apparent power
    235 kVA for 380 V 3 phases 200 kW / 300 hp
    260.6 kVA for 380 V 3 phases 220 kW / 350 hp
    maximum prospective line Isc
    50 kA 3 phases
    maximum transient current
    512.4 A for 60 s 3 phases
    nominal switching frequency
    2.5 kHz
    switching frequency
    2...8 kHz adjustable
    2.5...8 kHz with derating factor
    asynchronous motor control
    Voltage/frequency ratio, 2 points
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, standard
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    synchronous motor control profile
    Vector control without sensor, standard
    communication port protocol
    CANopen
    Modbus
    type of polarization
    No impedance for Modbus
    option card
    APOGEE FLN communication card
    BACnet communication card
    CC-Link communication card
    Controller inside programmable card
    DeviceNet communication card
    Ethernet/IP communication card
    Fipio communication card
    I/O extension card
    Interbus-S communication card
    LonWorks communication card
    METASYS N2 communication card
    Modbus Plus communication card
    Modbus TCP communication card
    Modbus/Uni-Telway communication card
    Multi-pump card
    Profibus DP communication card
    Profibus DP V1 communication card
    Complementary
    product destination
    Asynchronous motors
    Synchronous motors
    power supply voltage limits
    323...528 V
    power supply frequency
    50...60 Hz (- 5...5 %)
    power supply frequency limits
    47.5...63 Hz
    continuous output current
    427 A at 2.5 kHz, 380 V 3 phases
    427 A at 2.5 kHz, 460 V 3 phases
    output frequency
    0.1...500 Hz
    speed range
    1...100 in open-loop mode, without speed feedback
    speed accuracy
    +/- 10 % of nominal slip for 0.2 Tn to Tn torque variation without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    transient overtorque
    130 % of nominal motor torque, +/- 10 % for 60 s
    braking torque
    30 % without braking resistor
    <= 125 % with braking resistor
    regulation loop
    Frequency PI regulator
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Can be suppressed
    Not available in voltage/frequency ratio (2 or 5 points)
    diagnostic
    1 LED red presence of drive voltage
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control terminals
    type of cable for mounting in an enclosure
    With an IP21 or an IP31 kit : 3-strand IEC cable at 40 °C, copper 70 °C PVC
    Without mounting kit : 1-strand IEC cable at 45 °C, copper 70 °C PVC
    Without mounting kit : 1-strand IEC cable at 45 °C, copper 90 °C XLPE/EPR
    With UL Type 1 kit : 3-strand UL 508 cable at 40 °C, copper 75 °C PVC
    electrical connection
    AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR terminal 2.5 mm² / AWG 14
    L1/R, L2/S, L3/T, U/T1, V/T2, W/T3 terminal 2 x 150 mm² / 2 x 350 kcmil
    PA, PB terminal 120 mm² / 250 kcmil
    PC/-, PO, PA/+ terminal 2 x 150 mm² / 2 x 350 kcmil
    tightening torque
    L1/R, L2/S, L3/T, U/T1, V/T2, W/T3 41 N.m / 360 lb.in
    PA, PB 24 N.m / 212 lb.in
    PC/-, PO, PA/+ 41 N.m / 360 lb.in
    AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR 0.6 N.m
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm) 10.5 V DC +/- 5 %, <= 10 mA for overload and short-circuit protection
    Internal supply 24 V DC (21...27 V), <= 200 mA for overload and short-circuit protection
    External supply 24 V DC (19...30 V)
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage +/- 10 V DC, input voltage 24 V max, resolution 11 bits + sign
    AI2 software-configurable current 0...20 mA, impedance 242 Ohm, resolution 11 bits
    AI2 software-configurable voltage 0...10 V DC, input voltage 24 V max, impedance 30000 Ohm, resolution 11 bits
    sampling time
    Discrete input LI6 (if configured as logic input) 2 ms, +/- 0.5 ms
    Analog input AI1-/Al1+ 2 ms, +/- 0.5 ms
    Analog input Al2 2 ms, +/- 0.5 ms
    Analog output AO1 2 ms, +/- 0.5 ms
    Discrete input LI1...LI5 2 ms, +/- 0.5 ms
    absolute accuracy precision
    AI1-/Al1+ +/- 0.6 % for a temperature variation 60 °C
    AI2 +/- 0.6 % for a temperature variation 60 °C
    AO1 +/- 1 % for a temperature variation 60 °C
    linearity error
    AI1-/Al1+ +/- 0.15 % of maximum value
    AI2 +/- 0.15 % of maximum value
    AO1 +/- 0.2 %
    analogue output number
    1
    analogue output type
    AO1 software-configurable current, analogue output range 0...20 mA, impedance 500 Ohm, resolution 10 bits
    AO1 software-configurable logic output 10 V, <= 20 mA
    AO1 software-configurable voltage, analogue output range 0...10 V DC, impedance 470 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    (R1A, R1B, R1C) configurable relay logic NO/NC, electrical durability 100000 cycles
    (R2A, R2B) configurable relay logic NO, electrical durability 100000 cycles
    maximum response time
    <= 100 ms in STO (Safe Torque Off)
    R1A, R1B, R1C <= 7 ms, tolerance +/- 0.5 ms
    R2A, R2B <= 7 ms, tolerance +/- 0.5 ms
    minimum switching current
    Configurable relay logic 3 mA at 24 V DC
    maximum switching current
    R1, R2 on resistive load, 5 A at 30 V DC, cos phi = 1, 0 ms
    R1, R2 on inductive load, 2 A at 30 V DC, cos phi = 0.4, 7 ms
    R1, R2 on resistive load, 5 A at 250 V AC, cos phi = 1, 0 ms
    R1, R2 on inductive load, 2 A at 250 V AC, cos phi = 0.4, 7 ms
    discrete input number
    7
    discrete input type
    (LI1...LI5) programmable, 24 V DC, voltage limits <= 30 V, with level 1 PLC, impedance 3500 Ohm
    (LI6) switch-configurable, 24 V DC, voltage limits <= 30 V, with level 1 PLC, impedance 3500 Ohm
    (LI6) switch-configurable PTC probe, 0...6, impedance 1500 Ohm
    (PWR) safety input, 24 V DC, voltage limits <= 30 V, impedance 1500 Ohm
    discrete input logic
    LI1...LI5 positive logic (source), < 5 V (state 0), > 11 V (state 1)
    LI1...LI5 negative logic (sink), > 16 V (state 0), < 10 V (state 1)
    LI6 (if configured as logic input) negative logic (sink), > 16 V (state 0), < 10 V (state 1)
    LI6 (if configured as logic input) positive logic (source), < 5 V (state 0), > 11 V (state 1)
    acceleration and deceleration ramps
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Drive against exceeding limit speed
    Drive against input phase loss
    Drive break on the control circuit
    Drive input phase breaks
    Drive line supply overvoltage
    Drive line supply undervoltage
    Drive overcurrent between output phases and earth
    Drive overheating protection
    Drive overvoltages on the DC bus
    Drive power removal
    Drive short-circuit between motor phases
    Drive thermal protection
    Motor motor phase break
    Motor power removal
    Motor thermal protection
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    frequency resolution
    Analog input 0.024/50 Hz
    Display unit 0.1 Hz
    connector type
    1 RJ45 for Modbus on front face
    1 RJ45 for Modbus on terminal
    Male SUB-D 9 on RJ45 for CANopen
    physical interface
    2-wire RS 485 for Modbus
    transmission frame
    RTU for Modbus
    transmission rate
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps for CANopen
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps for Modbus on terminal
    9600 bps, 19200 bps for Modbus on front face
    data format
    8 bits, 1 stop, even parity for Modbus on front face
    8 bits, odd even or no configurable parity for Modbus on terminal
    number of addresses
    1...247 for Modbus
    1...127 for CANopen
    method of access
    Slave for CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    product weight
    110 kg
    width
    440 mm
    height
    1190 mm
    depth
    377 mm
    Environment
    noise level
    66 dB conforming to 86/188/EEC
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    electromagnetic compatibility
    Conforming to IEC 61000-4-2 level 3
    Conforming to IEC 61000-4-11
    Conforming to IEC 61000-4-6 level 3
    Conforming to IEC 61000-4-3 level 3
    Conforming to IEC 61000-4-4 level 4
    standards
    EN 55011 class A group 2
    EN 61800-3 environments 1 category C3
    EN 61800-3 environments 2 category C3
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 60721-3-3 class 3C2
    UL Type 1
    product certifications
    CSA
    C-Tick
    DNV
    GOST
    NOM 117
    UL
    pollution degree
    3 conforming to EN/IEC 61800-5-1
    3 conforming to UL 840
    degree of proctection
    IP00 conforming to EN/IEC 60529
    IP00 conforming to EN/IEC 61800-5-1
    IP30 on side parts conforming to EN/IEC 60529
    IP30 on side parts conforming to EN/IEC 61800-5-1
    IP30 on the front panel conforming to EN/IEC 60529
    IP30 on the front panel conforming to EN/IEC 61800-5-1
    IP41 on upper part conforming to EN/IEC 60529
    IP41 on upper part conforming to EN/IEC 61800-5-1
    IP54 on lower part conforming to EN/IEC 60529
    IP54 on lower part conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f = 3...10 Hz) conforming to EN/IEC 60068-2-6
    0.6 gn (f = 10...200 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    4 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    5...95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10...45 °C without derating
    45...60 °C with derating factor
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 1000 m without derating
    1000...3000 m with current derating 1 % per 100 m
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    Software - Released
    Date
    Size
    Add to My Documents
    SoMove V2.6.5 (FDT Standalone) (Version 2.6.5)
    Date 1/14/19
    Size 234.4 MB
    Date 1/14/19
    Size 107.1 KB
    DTM files
    Date
    Size
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212 (Version 12.8)
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog: Altivar 61/61 Plus variable speed drives - English version 2014/04 (web pdf format) (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    ATV61 Quick Start annex: SCCR and branch circuit protection (Version 03)
    ATV61 Programming manual (Version 09)
    Date 2/14/18
    Size 4.4 MB
    ATV61/71/ LIFT Safety integrated function manual (Version 04)
    Certificate
    Date
    Size
    Add to My Documents
    ATV61 EU DECLARATION (Version 1.0)
    Date 4/27/18
    Size 2.1 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.