Saudi Arabia
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Compact NSX100F - TMD - 40 A - 2 poles 2d

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX100F
    device application
    Distribution
    poles description
    2P
    protected poles description
    2t
    network type
    DC
    network frequency
    50/60 Hz
    [In] rated current
    100 A at 40 °C
    100 A at 65 °C
    [Ui] rated insulation voltage
    750 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    500 V DC conforming to IEC 60947-2
    Breaking capacity code
    F 18 kA 415 V AC
    breaking capacity
    8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 250 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 48/125 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 500 V DC 2P conforming to IEC 60947-2
    18 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 220 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    18 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    18 kA at 440 V AC conforming to IEC 60947-2
    8 kA at 660/690 V AC conforming to IEC 60947-2
    36 kA at 220 V AC conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    pollution degree
    3 conforming to IEC 60947
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    auxiliary contact composition
    Without
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles 277 V AC 50/60 Hz In conforming to IEC 60947-2
    20000 cycles 277 V AC 50/60 Hz In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    Positive contact indication
    magnetic tripping current
    190 A
    protection type
    L : for overload protection (thermal)
    I : for short-circuit protection (magnetic)
    trip unit rating
    40 A at 40 °C
    long time pick-up adjustment type Ir
    Fixed
    long time pick-up adjustment range
    0.8...1 x In
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    500 A
    height
    161 mm
    width
    70 mm
    depth
    86 mm
    compatibility code
    NSX100
    Environment
    standards
    EN/IEC 60947
    UL 508
    product certifications
    EAC
    Marine
    CCC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.8)
    User guide
    Date
    Size
    Add to My Documents
    Compact NSX100-630 - User guide (Version 00)
    Compact NSX - Use in explosive atmospheres (ATEX) (Version 04)
    CAD
    Date
    Size
    Add to My Documents
    circuit breaker Compact NSX160F - TMD - 125 A - 1 pole 1d (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact NSX100-160 2P AC/DC (Version 05)
    Date 7/14/18
    Size 4.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/12/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/12/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.