
Light cross rails, PanelSeT SFN, PanelSeT SF, PanelSeT SM, W800mm, set of 2
NSYSLCR80
PanelSet SF and SFX: Direct fixing to the structure or between cross-rails.
PanelSet SM: Fixing by means of adaptation profiles and 40 mm universal cross-rails (one row)
between cross-rails in any other position. Adjustable with a pitch of 25 mm.
The light cross-rails are equipped with a row of drill holes with a diameter of 5.2 mm and a pitch of 25 mm
IT allows fixing with an M6 self-tapping screw, ref. NSYST30M6S
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
8 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No