Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 212
VW3A01502 Product picture Schneider Electric

VW3A01502

VW3A01502 Product picture Schneider Electric
VW3A01502

IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Connecting cable
    product compatibility
    VW3A01500
    accessory / separate part destination
    Variable speed drive
    range compatibility
    Altivar 212
    cable length
    0.67 m
    electrical connection
    1 IP55 connection base - RJ45
    1 male connector - RJ45
    product specific application
    Maintaining IP55 protection
    Packing Units
    Package 1 Weight
    75 g
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 16.6 MB
    Date 2/2/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 1/31/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A01502 : IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm
    Description
    IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A01502 : IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm
    Description
    IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A01502 : IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm
    Description
    IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    IP55 cable for Modbus bus - 2 RJ45 connectors - cable 70 mm
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.