Sverige

Välkommen till Schneider Electrics webbplats

Välkommen till vår webbplats.

Du kan välja ett annat land för att se tillgängliga produkter eller gå till vår globala webbplats för information om företaget.

Välj ett annat land eller region

 

OsiSense XU

Fotoceller

ex Osiris, OsiSense XU is for non-contact sensing up to a hundred metres of objects of any shape and any type

OsiSense XU
  • Funktioner

    General purpose products
    Diameter 18 XUB range (up to 20 metres), miniature XUM range (up to 15 m), compact 50X50 XUK range (up to 45m), and compact XUX  range (up to 60m) are available in:

    • all industrial detection system modes such as: Thru-beam, Reflex, Reflex polarised,  Diffuse and Diffuse with background suppression.
    •  in multimode which means all these five detection systems are available in only one reference. This major innovation gives a greater simplicity of choice setup and maintenance management.

    Fork format, XUV range: the most cost-effective and easy to install photo-fork for small conveyors, packaging and labelling machines.

    Application products
    Available in the most typical formats on the market.
    Mark readers, luminescence sensors, transparency detection, colour sensors, aqueous liquid detection, label detection, laser sensors,etc.



    Fördelar

    • All the most industrial photo-electric popular formats available at your Telemecanique sensors distributor next door.
    • Standard or multimode products.
    • Plus a wide choice of “applicative” products.

    Applikationer

    • Industrial and tertiary general purpose use for small & medium machines, access control,etc.
    • Dedicated offer for packaging, handling, assembly, conveying, food & beverage,etc.