Sverige

Välkommen till Schneider Electrics webbplats

Välkommen till vår webbplats.

Du kan välja ett annat land för att se tillgängliga produkter eller gå till vår globala webbplats för information om företaget.

Välj ett annat land eller region

 

OsiSense XM

Tryck- och vaccumvakter

ex Nautilus Control pressure switches, pressure transmitters, and power pressure switches for industrial pressure control

OsiSense XM
  • Funktioner

    Electronic pressure sensors for control circuit
    Pressure transmitters and pressure switches are characterised by their ceramic pressure measuring cell for controlling air, fresh water, sea water, hydraulic oils, corrosive fluids

    • -1 to 400 bars (-14.4 to 5800 psi), without adjustment XML-G range
    • -1 to 600 bars (-14.4 to 870 psi), with simple adjustment XML-E range
      with user-friendly configuration and adjustment XML-F range

    Electromechanical Pressure and Vacuum switches for control circuit 
    For controlling air, fresh water, sea water, hydraulic oils, corrosive fluids and viscous products

    • -1 to 500 bars (-14.5 to 7250 psi)
      with fixed differential* XMLA range
      with adjustable differential* XMLB , XMLC range
      with 2 stages with fixed differential at each threshold XMLD range

    Dedicated to air and water
    up to 25 bars (362.5 psi) with adjustable differential* XMX and XMA range
     
    Electromechanical Pressure switches for power circuit 
    For controlling water,and/or air up to 25 bars
    FTG fixed differential*
     FSG, FSG 2NE, FYG and XMP adjustable differential*

    *fixed differential: detection of a single threshold
    *adjustable differential: regulation between 2 thresholds



    Fördelar

    One of the most comprehensive catalogues of industrial and power pressure sensors on the market, including a user-friendly electronic transmitter sensor which can be configured in complete simplicity, with unrivalled  flexibility of modification during operation.

    Applikationer

    Pressure control or monitoring on water pumps, compressors,  moulding presses, injection moulders, grinding machines, machining centres, etc

    Galleri

    • OsiSense XM