Sverige

Välkommen till Schneider Electrics webbplats

Välkommen till vår webbplats.

Du kan välja ett annat land för att se tillgängliga produkter eller gå till vår globala webbplats för information om företaget.

Välj ett annat land eller region

  • 7 ways to slim down and manage your IT deployment

Default Alternative Text
Make the most of every IT space. Vendor-neutral racks make power management easier and more organized, and improve front to back airflow for proper cooling of IT equipment.

As the IT manager of a small or medium-sized business, you may often deal with cramped or remote IT environments. To make the most of your available space, you need to plan out your physical infrastructure in a way that is cost effective, efficient, convenient, and manageable, while ensuring maximum data availability with proper power, cooling, power distribution, and cable management.

So how can you slim down and better manage your IT deployment? Consider these solutions:

1. Short-depth UPS systems allow for easy deployment in a two-post when needed. When combined with the network management card, you are able to proactively manage your environment by receiving proactive alerts about the power and environment of potential on-site issues.

2. Unified and vendor-neutral management solutions allow you to remotely view and control all of your physical data locations through a single pane of glass, and collect alerts from all environments on the network. Monitoring solutions at the rack or room level let you keep an eye on critical equipment from any location. Ideally, this dashboard allows for management of third-party devices so your entire network can be managed.

3. Simple, cost-effective racks are a standard in the networking world. This allows for consolidated installation of networking devices that are not as deep as other equipment.

Vendor-neutral racks make power management easier and more organized, and improve front to back airflow for proper cooling of IT equipment.

4. Remotely manageable power outlets and security cameras provide additional security, better organization, higher levels of availability, and better energy efficiency. You can manage and control everything without being physically present, which gives you the ability to turn and off outlets and reboot hung devices remotely. Security cameras can be installed in existing racks and rooms keeping the area secure, while monitoring temperature, humidity, and other environmental conditions such as water leaks. to sense potential leaks.

5. Mixed voltage outputs for both 120 V and 208 V mixed equipment allow for fewer UPS and power distribution units (PDUs) because more IT devices can be powered by a central unit.

6. Cable organization managers keep cables organized to maintain proper airflow, reduce troubleshooting time, and keep the space clean. This also simplifies cable routing and installation, especially since these cable managers can be applied to existing racks.

7. Flush-mounted equipment capabilities allow equipment to be easily mounted against the wall, not requiring additional space, which is essential in a space that is already tight.

A design tool is now available that allows for custom configuration and solution design for edge environments like network closets and server rooms.
Learn more