Sverige

Välkommen till Schneider Electrics webbplats

Välkommen till vår webbplats.

Du kan välja ett annat land för att se tillgängliga produkter eller gå till vår globala webbplats för information om företaget.

Välj ett annat land eller region

  • Micro Domes. Mini Cameras. Maximum Value

Default Alternative Text

The Sarix™ IL10 Series mini box and micro dome cameras deliver on customer needs and preferences, these high-definition IP network cameras offer a cost-effective solution for video security needs in small- and medium-sized businesses.

Sarix IL10 cameras are high-definition, cost-effective IP network cameras designed for most any indoor fixed video security application. The cameras produce high-quality, color HD video, and the integrated pre-focused fixed focal length lens makes sharp scene alignment and installation quick and easy. The box camera models offer unique mounting flexibility, and the micro dome models ship with quick snap-in ceiling mounts.

Convenient network connectivity, Power over Ethernet (PoE) models, and a simple Web user interface make for easy plug-and-play finalization of settings and positioning adjustment. And by delivering industry-leading Sarix image quality backed by

Pelco™ by Schneider Electric™, Sarix IL10 Series are value-driven cameras that you can choose with confidence.

The series is compatible with Pelco API v1.0 and the Open Network Video Interface Forum (ONVIF™) Profile S standard for connection with third-party video management systems. And Sarix IL10 also easily connects to Pelco IP and hybrid systems such as Endura™ version 2.0 (or later), Digital Sentry™ version 7.3 (or later), and DX4700™/DX4800™ hybrid video recorders.

Web Interface

Sarix IL10 uses a standard Web browser for easy remote setup and administration. Controls are optimized for easy one-step camera configuration for features including color, exposure, flicker control, and streaming. A one-click shutter allows you to capture sharp JPEG snapshots of the live view for documenting, positioning, or easy event recording.

Video StreamsSarix IL10 cameras can support two simultaneous video streams. The two streams can be compressed in H.264 format that can be individually optimized between highest quality and bandwidth/storage efficiency. The camera supports text overlay with options for time, date, and camera name.

Convenient Power

Sarix IL10 PoE models work with PoE-enabled network switches or power injectors, eliminating the need for separate power supplies and cabling. The 24 Vac models are also offered for installations where 24 Vac power already exists.

Models

  • IL10-BA Sarix IL10 indoor box camera
  • 24 VacIL10-BP Sarix IL10 indoor box camera
  • PoEIL10-DA Sarix IL10 indoor micro dome camera
  • 24 VacIL10-DP Sarix IL10 indoor micro dome camera, PoE

Recommended Accessories

  • C10-UM universal camera mount
  • DF5 5-inch fixed-mount dome enclosure
  • POE20U560G single-port PoE injector
  • TF Series single 24 Vac camera power supply, indoor,
  • input voltage 120 Vac only

Learn more about the industry-leading image quality of the Sarix IL10 Series value-driven cameras.
Learn more