Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
Image of A9F53110 EU RoHS Declaration

A9F53110 EU RoHS Declaration

Miniature circuit breaker (MCB), Acti9, iC60H Disbo, 1P, 10A, B curve, 10000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)

Date: 13 Aug 2025 | Type: Environmental compliance declaration
Languages: English
Document Reference: A9F53110_ROHS_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
A9F53110_ROHS_DECLARATION_SG_en-GB.pdf

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Centre

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.