Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of A9N18423 EU RoHS Declaration

A9N18423 EU RoHS Declaration

Miniature circuit breaker (MCB), Acti9 C120H, 3P, 63A, B curve, 15000A (IEC/EN 60898-1), 15kA (IEC/EN 60947-2)

Date: 21 Dec 2025 | Type: Declaration of Conformity (Sustainability)
Languages: English
Document Reference: A9N18423_ROHS_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
A9N18423_ROHS_DECLARATION_SG_en-GB.pdf