Browse FAQs

Is Unity Pro v10 supported on a Windows 7 operating system?

Published date: 26 November 2019

  Yes, Unity Pro v10 is compatible with Windows 7 32/64 sp1.
It is recommended that when launching UnityPro running on Windows 7 that you right click on the icon (executable) and "Run as Administrator".

 System with Microsoft Windows 7 Professional 32/64bits

System: Pentium Processor 2.4 GHz or higher, recommended 3.0 GHz
RAM memory: 2GB minimum; recommended: 3GB
RAM memory (using DTM or X80 drops) : 2GB; recommended: 4GB
Hard disk: minimum available free space 8 GB, recommended 20 GB
Microsoft Internet Explorer 5.5 or higher
On Windows 7 64bits System, installation of Windows 7 Service Pack 1 (SP1) is mandatory in order to use Unity Pro V10
 
Windows 7 Professional 64bits , with a minimum 4GB RAM memory is recommended for projects using DTMs

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.