Browse FAQs

Q: How can I upgrade my variable speed drives to optimize processes and reduce energy consumption?

Published date: 24 October 2019

A: Upgrade your variable speed drives with Altivar Process ATV600. It is a product which combines energy monitoring, pump control and preventive maintenance, allowing it to streamline operations. Alvitar Process ensures sustainable cost savings and up to 20% downtime reduction without additional investment. It is also designed to deliver IIOT benefits. Process monitoring through embedded web server interface based on the Ethernet network. Also, the local and remote access to energy use and customized dashboards allow for easy monitoring of energy usage on PC, tablet or smartphone.
Alvitar Process ATV600
Customer Care
 

Was this helpful?

What can we do to improve the information ?

Can't find what you are looking for?

Reach out to our customer care team to receive information on technical support, assistance for complaints and more.